Menu Search

PCB Support Pillars - For Key Hole/Two Prong

In stock

PCB pillars with a two prong design, suitable for key hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
0.3584 RM - 0.3969 RM 18080 In stock
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
4.8 mm
0.5895 RM - 0.6532 RM 60 In stock
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
12.7 mm
0.9141 RM - 1.0133 RM 80 In stock
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
9.5 mm
KSLSP1-8-01 0.3537 RM - 0.3917 RM 6085 In stock
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
12.7 mm
KSLSP1-6-01 0.5107 RM - 0.565 RM 2243 In stock
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
9.5 mm
0.3491 RM - 0.387 RM 70 In stock
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
6.4 mm
0.3479 RM - 0.3852 RM 3080 In stock
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
4.8 mm
0.3905 RM - 0.4325 RM 37060 In stock
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
6.4 mm
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 4.8 mm | 0.189 in

KSLSP1-3-01

Price Range
0.3969 RM - 0.3584 RM

Stock Levels
18080 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 12.7 mm | 0.5 in

KSLSP2-8-01

Price Range
0.6532 RM - 0.5895 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 9.5 mm | 0.374 in

KSLSP2-6-01

Price Range
1.0133 RM - 0.9141 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 12.7 mm | 0.5 in

KSLSP1-8-01

Price Range
0.3917 RM - 0.3537 RM

Stock Levels
6085 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 9.5 mm | 0.374 in

KSLSP1-6-01

Price Range
0.565 RM - 0.5107 RM

Stock Levels
2243 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 6.4 mm | 0.252 in

KSLSP2-4-01

Price Range
0.387 RM - 0.3491 RM

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 4.8 mm | 0.189 in

KSLSP2-3-01

Price Range
0.3852 RM - 0.3479 RM

Stock Levels
3080 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 6.4 mm | 0.252 in

KSLSP1-4-01

Price Range
0.4325 RM - 0.3905 RM

Stock Levels
37060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount