Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In stock

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Panel Thickness A Range Panel Thickness B Range Maximum Panel Thickness B Spacer Length View
0.2713 RM - 0.3005 RM 7604 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
6.0 mm
0.244 RM - 0.2707 RM 3366090 In stock
1.6 mm
1.0 - 1.6 mm
1.6 mm
8.0 mm
0.451 RM - 0.5002 RM 600 In stock
1.6 mm
1.6 - 1.6 mm
1.6 mm
12.0 mm
0.2422 RM - 0.2689 RM 239095 In stock
1.6 mm
1.0 - 1.6 mm
1.6 mm
14.0 mm
0.3023 RM - 0.3345 RM 23650 In stock
1.6 mm
1.6 - 1.6 mm
1.6 mm
16.0 mm
0.7467 RM - 0.8262 RM 220 In stock
1.6 mm
1.5 - 1.65 mm
1.65 mm
6.4 mm
0.3126 RM - 0.3466 RM 52384 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
5.0 mm
0.4741 RM - 0.5251 RM 140 In stock
1.6 mm
2.0 mm
2.0 mm
12.0 mm
0.3223 RM - 0.3576 RM 19774 In stock
1.0 mm
0.5 - 1.0 mm
1.0 mm
8.0 mm
0.5816 RM - 0.6447 RM 47966 In stock
1.6 mm
1.6 mm
1.6 mm
7.9 mm
0.3897 RM - 0.4328 RM 10806 In stock
1.6 mm
1.5 - 1.65 mm
1.65 mm
12.7 mm
0.4741 RM - 0.5251 RM 39301 In stock
1.6 mm
1.2 - 2.0 mm
2.0 mm
12.7 mm
0.261 RM - 0.2884 RM 318433 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
9.5 mm
0.2514 RM - 0.278 RM 32474 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
9.0 mm
0.2987 RM - 0.3314 RM 56028 In stock
1.0 mm
0.5 - 1.0 mm
1.0 mm
10.0 mm
RLCBSC-5-01 0.2574 RM - 0.2853 RM 20491 In stock
1.6 mm
0.8 - 0.8 mm
0.8 mm
5.0 mm
0.5154 RM - 0.5718 RM 113951 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
15.9 mm
0.261 RM - 0.2895 RM 1070 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
11.1 mm
0.3096 RM - 0.3424 RM 1000 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
14.3 mm
0.8535 RM - 0.9458 RM 226765 In stock
1.6 mm
1.2 - 2.0 mm
2.0 mm
15.9 mm
  • of 5
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ;

RLCBSA-6-01

Price Range
0.3005 RM - 0.2713 RM

Stock Levels
7604 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 8.0 mm | 0.315 in ;

CRLCBSK-2-8-01

Price Range
0.2707 RM - 0.244 RM

Stock Levels
3366090 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 12.0 mm | 0.472 in ;

RLCBSK-12-01

Price Range
0.5002 RM - 0.451 RM

Stock Levels
600 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ;

CRLCBSK-2-14-01

Price Range
0.2689 RM - 0.2422 RM

Stock Levels
239095 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 16.0 mm | 0.63 in ;

RLCBSK-16-01

Price Range
0.3345 RM - 0.3023 RM

Stock Levels
23650 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.4 mm | 0.252 in ;

RLCBSRE-4-01

Price Range
0.8262 RM - 0.7467 RM

Stock Levels
220 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 5.0 mm | 0.197 in ;

RLCBSA-5-01

Price Range
0.3466 RM - 0.3126 RM

Stock Levels
52384 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 12.0 mm | 0.472 in ; Style 3

RLCBSK-2-12-01

Price Range
0.5251 RM - 0.4741 RM

Stock Levels
140 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 8.0 mm | 0.315 in ; UL94 V-2 ; Nylon 6/6

RLCBSB-8-01

Price Range
0.3576 RM - 0.3223 RM

Stock Levels
19774 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-5-01

Price Range
0.6447 RM - 0.5816 RM

Stock Levels
47966 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.7 mm | 0.5 in ;

RLCBSRE-8-01

Price Range
0.4328 RM - 0.3897 RM

Stock Levels
10806 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.7 mm | 0.5 in ;

CRLCBSRE-8-01

Price Range
0.5251 RM - 0.4741 RM

Stock Levels
39301 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - 9.5 mm | 0.374 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-6-01

Price Range
0.2884 RM - 0.261 RM

Stock Levels
318433 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 9.0 mm | 0.354 in ;

CRLCBSM1-9-19

Price Range
0.278 RM - 0.2514 RM

Stock Levels
32474 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - 10.0 mm | 0.394 in ; UL94 V-2 ; Nylon 6/6

RLCBSB-10-01

Price Range
0.3314 RM - 0.2987 RM

Stock Levels
56028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 5.0 mm | 0.197 in ;

RLCBSC-5-01

Price Range
0.2853 RM - 0.2574 RM

Stock Levels
20491 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; Nylon 6/6

RCBSR-10-01

Price Range
0.5718 RM - 0.5154 RM

Stock Levels
113951 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; Nylon 6/6

RCBSR-7-01

Price Range
0.2895 RM - 0.261 RM

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 14.3 mm | 0.563 in ;

RLCBSR-9-01

Price Range
0.3424 RM - 0.3096 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 15.9 mm | 0.626 in ;

CRLCBSRE-10-01

Price Range
0.9458 RM - 0.8535 RM

Stock Levels
226765 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm