Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In stock

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Panel Thickness A Range Panel Thickness B Range Maximum Panel Thickness B Spacer Length View
0.4915 RM - 0.5446 RM 1070 In stock
1.6 mm
1.6 mm
1.6 mm
15.9 mm
0.429 RM - 0.4757 RM 36133 In stock
1.6 mm
0.8 - 1.2 mm
1.2 mm
8.0 mm
0.3315 RM - 0.3677 RM Request the lead time here
1.6 mm
2.0 mm
2.0 mm
16.0 mm
0.265 RM - 0.2936 RM 70 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
7.9 mm
0.321 RM - 0.3555 RM 70 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
14.3 mm
0.2656 RM - 0.2948 RM 3005 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
10.0 mm
0.335 RM - 0.3718 RM 7139 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
12.7 mm
0.2545 RM - 0.2813 RM 1078 In stock
1.6 mm
0.8 - 0.8 mm
0.8 mm
8.0 mm
0.171 RM - 0.1885 RM 125895 In stock
1.0 mm
1.0 mm
1.0 mm
5.0 mm
0.429 RM - 0.4757 RM 120592 In stock
1.6 mm
0.8 - 1.2 mm
1.2 mm
19.0 mm
0.3572 RM - 0.3952 RM 3037 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
6.0 mm
0.4915 RM - 0.5446 RM 72050 In stock
1.6 mm
1.6 mm
1.6 mm
12.7 mm
0.1518 RM - 0.1675 RM 1000 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
9.5 mm
0.251 RM - 0.2784 RM 1070 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
11.1 mm
0.2329 RM - 0.2586 RM 84035 In stock
1.6 mm
0.5 - 1.6 mm
1.6 mm
14.0 mm
0.2907 RM - 0.3216 RM 23650 In stock
1.6 mm
1.6 - 1.6 mm
1.6 mm
16.0 mm
0.2457 RM - 0.272 RM 188857 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
6.4 mm
0.429 RM - 0.4757 RM 367450 In stock
1.6 mm
0.8 - 1.2 mm
1.2 mm
9.5 mm
0.2802 RM - 0.3099 RM 2105 In stock
1.6 mm
1.6 mm
1.6 mm
6.4 mm
0.2656 RM - 0.2948 RM 119655 In stock
1.0 mm
1.0 mm
1.0 mm
14.0 mm
  • of 5
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; PA6

RLCBSRS-10-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Material
    PA6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 8.0 mm | 0.315 in ; Style 2

CRLCBSR-5-01

Price Range
0.4757 RM - 0.429 RM

Stock Levels
36133 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 16.0 mm | 0.63 in ; Style 3

RLCBSK-2-16-01

Price Range
0.3677 RM - 0.3315 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; PA6

RLCBSPR-5-01

Price Range
0.2936 RM - 0.265 RM

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; PA6

RLCBSPR-9-01

Price Range
0.3555 RM - 0.321 RM

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 10.0 mm | 0.394 in ; Style 2

RLCBSA-10-01

Price Range
0.2948 RM - 0.2656 RM

Stock Levels
3005 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; PA6

RLCBSPR-8-01

Price Range
0.3718 RM - 0.335 RM

Stock Levels
7139 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 8.0 mm | 0.315 in ; Style 3

RLCBSC-8-01

Price Range
0.2813 RM - 0.2545 RM

Stock Levels
1078 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 5.0 mm | 0.197 in ; UL94 V-2 ; PA6

RLCBSB-5-01

Price Range
0.1885 RM - 0.171 RM

Stock Levels
125895 In stock
Attributes
  • Colour
    Natural
  • Material
    PA6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 19.0 mm | 0.748 in ; Style 2

CRLCBSR-12-01

Price Range
0.4757 RM - 0.429 RM

Stock Levels
120592 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 6.0 mm | 0.236 in ;

CRLCBSM1-6-19

Price Range
0.3952 RM - 0.3572 RM

Stock Levels
3037 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    10.0 mm
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; PA6

RLCBSRS-8-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
72050 In stock
Attributes
  • Colour
    Natural
  • Material
    PA6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 9.5 mm | 0.374 in ; Style 1

RLCBSR-6-01

Price Range
0.1675 RM - 0.1518 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; PA6

RCBSR-7-01

Price Range
0.2784 RM - 0.251 RM

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ; Style 1

CRLCBSK-2-14-01

Price Range
0.2586 RM - 0.2329 RM

Stock Levels
84035 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 16.0 mm | 0.63 in ; Style 3

RLCBSK-16-01

Price Range
0.3216 RM - 0.2907 RM

Stock Levels
23650 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; PA6

RLCBSPR-4-01

Price Range
0.272 RM - 0.2457 RM

Stock Levels
188857 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 9.5 mm | 0.374 in ; Style 2

CRLCBSR-6-01

Price Range
0.4757 RM - 0.429 RM

Stock Levels
367450 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    10.0 mm
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; PA6

RLCBSRS-4-01

Price Range
0.3099 RM - 0.2802 RM

Stock Levels
2105 In stock
Attributes
  • Colour
    Natural
  • Material
    PA6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - 14.0 mm | 0.551 in ; UL94 V-2 ; PA6

RLCBSB-14-01

Price Range
0.2948 RM - 0.2656 RM

Stock Levels
119655 In stock
Attributes
  • Colour
    Natural
  • Material
    PA6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C