Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In stock

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Panel Thickness A Range Panel Thickness B Range Maximum Panel Thickness B Spacer Length View
0.349 RM - 0.3867 RM Request the lead time here
1.6 mm
2.0 mm
2.0 mm
12.0 mm
0.5154 RM - 0.5718 RM 830 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
15.9 mm
0.2246 RM - 0.2489 RM 1027 In stock
1.6 mm
0.8 - 0.8 mm
0.8 mm
10.0 mm
0.1778 RM - 0.196 RM 41930 In stock
1.0 mm
0.5 - 1.0 mm
1.0 mm
5.0 mm
0.805 RM - 0.8918 RM 47185 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
9.5 mm
0.451 RM - 0.5002 RM 18024 In stock
1.6 mm
2.0 mm
2.0 mm
10.0 mm
0.3338 RM - 0.3697 RM 70 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
14.3 mm
RLCBSR1-4-01 0.5112 RM - 0.5664 RM 378100 In stock
1.6 mm
1.5 - 1.65 mm
1.65 mm
6.4 mm
0.187 RM - 0.2076 RM 1630 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
15.9 mm
0.3751 RM - 0.4158 RM 5224 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
7.0 mm
0.5112 RM - 0.5664 RM 63605 In stock
1.6 mm
1.5 - 1.65 mm
1.65 mm
9.5 mm
0.3897 RM - 0.4328 RM 10806 In stock
1.6 mm
1.5 - 1.65 mm
1.65 mm
12.7 mm
0.4741 RM - 0.5251 RM 39301 In stock
1.6 mm
1.2 - 2.0 mm
2.0 mm
12.7 mm
0.465 RM - 0.5148 RM 5110 In stock
1.6 mm
1.5 - 1.65 mm
1.65 mm
12.7 mm
0.3745 RM - 0.4153 RM 15391 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
8.0 mm
0.451 RM - 0.5002 RM 381130 In stock
1.6 mm
1.2 - 2.0 mm
2.0 mm
9.5 mm
0.2914 RM - 0.3223 RM 2105 In stock
1.6 mm
1.6 mm
1.6 mm
6.4 mm
0.3387 RM - 0.3751 RM 79131 In stock
1.0 mm
0.5 - 1.0 mm
1.0 mm
6.0 mm
0.2756 RM - 0.306 RM 13320 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
14.0 mm
0.451 RM - 0.5002 RM 36804 In stock
1.6 mm
2.0 mm
2.0 mm
6.0 mm
  • of 5
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.0 mm | 0.472 in ;

RLCBSK-2-12-19

Price Range
0.3867 RM - 0.349 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-10-01

Price Range
0.5718 RM - 0.5154 RM

Stock Levels
830 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 10.0 mm | 0.394 in ;

RLCBSC-10-01

Price Range
0.2489 RM - 0.2246 RM

Stock Levels
1027 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 5.0 mm | 0.197 in ; UL94 V-2 ; Nylon 6/6

RLCBSB-5-01

Price Range
0.196 RM - 0.1778 RM

Stock Levels
41930 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C
Reverse Locking Support - 9.5 mm | 0.374 in ; UL94 V-2 ; Nylon 6/6

RCBSR-6-01

Price Range
0.8918 RM - 0.805 RM

Stock Levels
47185 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 10.0 mm | 0.394 in ; Style 3

RLCBSK-2-10-01

Price Range
0.5002 RM - 0.451 RM

Stock Levels
18024 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-9-01

Price Range
0.3697 RM - 0.3338 RM

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.4 mm | 0.252 in - Spacer Length 6.4 mm | 0.252 in ;

RLCBSR1-4-01

Price Range
0.5664 RM - 0.5112 RM

Stock Levels
378100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 15.9 mm | 0.626 in ;

RLCBSR-10-01

Price Range
0.2076 RM - 0.187 RM

Stock Levels
1630 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 7.0 mm | 0.276 in ;

CRLCBSM1-7-19

Price Range
0.4158 RM - 0.3751 RM

Stock Levels
5224 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.4 mm | 0.252 in - Spacer Length 9.5 mm | 0.374 in ;

RLCBSR1-6-01

Price Range
0.5664 RM - 0.5112 RM

Stock Levels
63605 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.7 mm | 0.5 in ;

RLCBSRE-8-01

Price Range
0.4328 RM - 0.3897 RM

Stock Levels
10806 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.7 mm | 0.5 in ;

CRLCBSRE-8-01

Price Range
0.5251 RM - 0.4741 RM

Stock Levels
39301 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.4 mm | 0.252 in - Spacer Length 12.7 mm | 0.5 in ;

RLCBSR1-8-01

Price Range
0.5148 RM - 0.465 RM

Stock Levels
5110 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 8.0 mm | 0.315 in ;

CRLCBSM1-8-19

Price Range
0.4153 RM - 0.3745 RM

Stock Levels
15391 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 9.5 mm | 0.374 in ;

CRLCBSRE-6-01

Price Range
0.5002 RM - 0.451 RM

Stock Levels
381130 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-4-01

Price Range
0.3223 RM - 0.2914 RM

Stock Levels
2105 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - 6.0 mm | 0.236 in ; UL94 V-2 ; Nylon 6/6

RLCBSB-6-01

Price Range
0.3751 RM - 0.3387 RM

Stock Levels
79131 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ;

RLCBSA-14-01

Price Range
0.306 RM - 0.2756 RM

Stock Levels
13320 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ; Style 3

RLCBSK-2-6-01

Price Range
0.5002 RM - 0.451 RM

Stock Levels
36804 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm