Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness A Range | Panel Thickness B Range | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.1524 RM - 0.1688 RM | 1000 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| 0.2762 RM - 0.3066 RM | 690 In stock |
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
||
| 0.2514 RM - 0.278 RM | 1030 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
| 0.2349 RM - 0.2604 RM | 4080 In stock |
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.047 in
1.2 mm
|
0.189 in
4.8 mm
|
||
| 0.3096 RM - 0.3424 RM | 1000 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| 0.7467 RM - 0.8262 RM | 220 In stock |
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.065 in
1.65 mm
|
0.252 in
6.4 mm
|
||
| 0.1827 RM - 0.2022 RM | Request the lead time here |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| 0.2161 RM - 0.2398 RM | 28961 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| 0.3854 RM - 0.4267 RM | 11325 In stock |
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.065 in
1.65 mm
|
0.626 in
15.9 mm
|
||
| RLCBSC-5-01 | 0.2574 RM - 0.2853 RM | 20491 In stock |
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.031 in
0.8 mm
|
0.197 in
5.0 mm
|
|
| 0.8535 RM - 0.9458 RM | 226765 In stock |
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.626 in
15.9 mm
|
||
| 0.2198 RM - 0.244 RM | 41563 In stock |
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| 0.2987 RM - 0.3314 RM | 56028 In stock |
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
||
| 0.5112 RM - 0.5664 RM | 229815 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 0.5154 RM - 0.5718 RM | 113951 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 0.4686 RM - 0.5191 RM | 250243 In stock |
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.065 in
1.65 mm
|
0.374 in
9.5 mm
|
||
| 0.244 RM - 0.2707 RM | 3366090 In stock |
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0.451 RM - 0.5002 RM | 600 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| 0.451 RM - 0.5002 RM | 11675 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0.5112 RM - 0.5664 RM | 31544 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm