Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness A Range | Panel Thickness B Range | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.2696 RM - 0.2987 RM | 1095070 In stock |
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
||
| 0.451 RM - 0.5002 RM | 14890 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| 0.2762 RM - 0.3066 RM | 3005 In stock |
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
||
| 0.2185 RM - 0.241 RM | 129 In stock |
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
||
| RLCBSR-4-01 | 0.8668 RM - 0.961 RM | 7000 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| 0.2792 RM - 0.3084 RM | 57 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 0.2555 RM - 0.2829 RM | 2147 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0.3096 RM - 0.343 RM | 1910 In stock |
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
||
| 0.346 RM - 0.3824 RM | 3964 In stock |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0.459 RM - 0.5075 RM | 95 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| 0.2689 RM - 0.2974 RM | 3053 In stock |
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.031 in
0.8 mm
|
0.551 in
14.0 mm
|
||
| 0.3096 RM - 0.3424 RM | Request the lead time here |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| 0.261 RM - 0.2895 RM | 1070 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| 0.2422 RM - 0.2689 RM | 239095 In stock |
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| 0.3023 RM - 0.3345 RM | 23650 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| CRLCBSM1-12-19 | 0.2514 RM - 0.278 RM | 40 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
|
| CRLCBSM1-10-19 | 0.2514 RM - 0.278 RM | 16030 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
|
| 0.4462 RM - 0.4947 RM | 13885 In stock |
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.047 in
1.2 mm
|
0.752 in
19.1 mm
|
||
| 0.292 RM - 0.3229 RM | 17560 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0.1639 RM - 0.1809 RM | 4977 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm