Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In stock

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Panel Thickness A Range Panel Thickness B Range Maximum Panel Thickness B Spacer Length View
0.4462 RM - 0.4947 RM 9105 In stock
1.6 mm
0.8 - 1.2 mm
1.2 mm
12.7 mm
0.4462 RM - 0.4947 RM 600750 In stock
1.6 mm
0.8 - 1.2 mm
1.2 mm
9.5 mm
0.4256 RM - 0.4716 RM 88647 In stock
1.6 mm
0.8 - 1.2 mm
1.2 mm
6.4 mm
0.493 RM - 0.5463 RM 587722 In stock
1.6 mm
1.2 - 2.0 mm
2.0 mm
6.4 mm
0.5112 RM - 0.5664 RM 1060 In stock
1.6 mm
1.6 mm
1.6 mm
11.1 mm
  • of 5
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 12.7 mm | 0.5 in ;

CRLCBSR-8-01

Price Range
0.4947 RM - 0.4462 RM

Stock Levels
9105 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 9.5 mm | 0.374 in ;

CRLCBSR-6-01

Price Range
0.4947 RM - 0.4462 RM

Stock Levels
600750 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 6.4 mm | 0.252 in ;

CRLCBSR-4-01

Price Range
0.4716 RM - 0.4256 RM

Stock Levels
88647 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.4 mm | 0.252 in ;

CRLCBSRE-4-01

Price Range
0.5463 RM - 0.493 RM

Stock Levels
587722 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-7-01

Price Range
0.5664 RM - 0.5112 RM

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm