Menu Search

Plastic U-Nuts

In stock

A range of U-shaped nuts that are edge mounted. They easily slide on to the edges of thin sheet materials and panels.

These nuts can be used as an alternative solution to threaded inserts and clinch fasteners. They are available in a choice of different mounting styles to suit your project needs, including; panel edge mounting, edge to edge panel corner mounting and edge to edge panel mounting.

Thread sizes include M5 and M6.

  • Material: Polyamide (PA)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
6 results
Product SKUs information
Item Code Price range Availability Thread Size Material Maximum Panel Thickness Mounting Method Type View
1.1172 RM - 1.2374 RM 90932 In stock
M5
PA
Panel Edge Mounting
1
0.9777 RM - 1.0828 RM 3 In stock
M6
PA
Edge to Edge Panel Mount
2
0.7915 RM - 0.8767 RM 2392 In stock
M6
PA
Panel Edge Mounting
1
1.2567 RM - 1.3921 RM 10020 In stock
M6
PA
Panel Edge
1.2567 RM - 1.3921 RM 7207 In stock
M5
PA
Edge to Edge Panel Corner Mounting
2
1.2567 RM - 1.3921 RM 21 In stock
M6
PA
Edge to Edge Panel Corner Mounting
2
U-Nut - Thread Size - M5; Panel Thickness Range 3.0 mm | 0.118 in; Black; PA

551637

Price Range
1.2374 RM - 1.1172 RM

Stock Levels
90932 In stock
Attributes
  • Mounting Method
    Panel Edge Mounting
  • Thread Size
    M5
  • Overall Length
    27.0 mm
  • Overall Width
    18.0 mm
  • Material
    PA
U-Nut - Thread Size - M6; Panel Thickness Range 1.2 - 2.1 mm | 0.047 - 0.083 in; Black; PA

551639

Price Range
1.0828 RM - 0.9777 RM

Stock Levels
3 In stock
Attributes
  • Mounting Method
    Edge to Edge Panel Mount
  • Thread Size
    M6
  • Overall Length
    32.5 mm
  • Overall Width
    31.5 mm
  • Material
    PA
U-Nut - Thread Size - M6; Panel Thickness Range 1.2 mm | 0.047 in; Black; PA

551638

Price Range
0.8767 RM - 0.7915 RM

Stock Levels
2392 In stock
Attributes
  • Mounting Method
    Panel Edge Mounting
  • Thread Size
    M6
  • Overall Length
    20.5 mm
  • Overall Width
    20.0 mm
  • Material
    PA
U-Nut - Thread Size - M6; Panel Thickness Range 0.5 - 1.0 mm | 0.02 - 0.039 in; Black; PA

551634

Price Range
1.3921 RM - 1.2567 RM

Stock Levels
10020 In stock
Attributes
  • Mounting Method
    Panel Edge
  • Thread Size
    M6
  • Overall Length
    29.0 mm
  • Overall Width
    19.0 mm
  • Material
    PA
U-Nut - Thread Size - M5; Panel Thickness Range 1.3 - 2.2 mm | 0.051 - 0.087 in; Black; PA

551635

Price Range
1.3921 RM - 1.2567 RM

Stock Levels
7207 In stock
Attributes
  • Mounting Method
    Edge to Edge Panel Corner Mounting
  • Thread Size
    M5
  • Overall Length
    33.0 mm
  • Overall Width
    19.0 mm
  • Material
    PA
U-Nut - Thread Size - M6; Panel Thickness Range 1.4 - 1.8 mm | 0.055 - 0.071 in; Black; PA

551636

Price Range
1.3921 RM - 1.2567 RM

Stock Levels
21 In stock
Attributes
  • Mounting Method
    Edge to Edge Panel Corner Mounting
  • Thread Size
    M6
  • Overall Length
    23.0 mm
  • Overall Width
    31.5 mm
  • Material
    PA