Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Materials: Aluminium, PA 6, Die-Cast Zinc Alloy, Nylon, Steel and PPN
  • Finishes: Anodised, Chrome Plating, Powder Coating, Sand Grain, Textured, Matt, Stainless Steel and No finish
  • Colours: Black, Grey, Natural and Silver
  • Front and Rear mounting options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
25 results
Product SKUs information
Item Code Price range Availability Handle Shape Overall Length Mounting Hole Distance Handle Material Handle Finish Handle Colour Overall Height View
6.7959 RM - 7.1528 RM Request the lead time here
U
140.0 mm
122.0 mm
Nylon 6
Sand Grain
Black
40.0 mm
493514 22.8238 RM - 25.2896 RM 2 In stock
Finger Carrying
35.0 mm
28.5 mm
Nylon 6
No Finish
Grey
27.0 mm
16.6422 RM - 18.4403 RM 125 In stock
U
119.5 mm
93.4 mm
Glass Filled Nylon 6
No Finish
Black
35.0 mm
40.7638 RM - 45.1674 RM 1417 In stock
120.0 mm
Glass Filled Nylon 6
Black
41.0 mm
24.3767 RM - 27.0099 RM 2 In stock
Finger Carrying
63.5 mm
28.5 mm
Nylon 6
No Finish
Black
27.0 mm
40.7638 RM - 45.1674 RM 14563 In stock
120.0 mm
Glass Filled Nylon 6
Black
41.0 mm
43.223 RM - 47.8924 RM 19904 In stock
117.0 mm
Glass Filled Nylon 6
Black
50.0 mm
29.5675 RM - 32.7618 RM 44 In stock
Finger Carrying
86.0 mm
Nylon 6
No Finish
Black
27.0 mm
493519 53.2691 RM - 59.0245 RM Request the lead time here
Bridge
112.4 mm
89.9 mm
PPN
No Finish
Black
25.0 mm
20.1862 RM - 22.3667 RM 71038 In stock
U
145.0 mm
117.0 mm
Glass Filled Nylon 6
No Finish
Black
40.0 mm
21.9472 RM - 24.3183 RM 12 In stock
Finger Carrying
35.0 mm
28.5 mm
Nylon 6
No Finish
Black
27.0 mm
58.1504 RM - 64.4327 RM 11450 In stock
132.0 mm
Glass Filled Nylon 6
Black
56.0 mm
98.0583 RM - 108.6513 RM 4807 In stock
Bow Handle Concealed
174.0 mm
138.0 mm
PPN
No Finish
Black
39.0 mm
58.1504 RM - 64.4327 RM 658 In stock
132.0 mm
Glass Filled Nylon 6
Black
56.0 mm
41.8172 RM - 46.3348 RM 14165 In stock
117.0 mm
Glass Filled Nylon 6
Black
50.0 mm
086-1E 16.4534 RM - 17.3196 RM 26052 In stock
122.0 mm
Nylon 6
Black
40.0 mm
27000 In stock
2310 In stock
Request the lead time here
2550 In stock
  • of 2
Plastic One-Piece Pull Handles - Nylon 6 ; Handle Shape U ; Handle Length 95.0 mm | 3.74 in

20021986

Price Range
7.1528 RM - 6.7959 RM

Stock Levels
Request the lead time here
Attributes
  • Grip Height
    33.0 mm
  • Handle Length
    95.0 mm
  • Overall Length
    140.0 mm
  • Overall Height
    40.0 mm
  • Overall Width
    24.7 mm
Plastic One-Piece Pull Handles - Nylon 6 ; Handle Shape Finger Carrying ; Handle Length 35.0 mm | 1.378 in

493514

Price Range
25.2896 RM - 22.8238 RM

Stock Levels
2 In stock
Attributes
  • Handle Length
    35.0 mm
  • Overall Length
    35.0 mm
  • Overall Height
    27.0 mm
  • Overall Width
    10.0 mm
  • Mounting Hole Distance
    28.5 mm
Plastic One-Piece Pull Handles - Glass Filled Nylon 6 ; Handle Shape U ; Handle Length 119.5 mm | 4.705 in

466311

Price Range
18.4403 RM - 16.6422 RM

Stock Levels
125 In stock
Attributes
  • Grip Height
    29.0 mm
  • Handle Length
    119.5 mm
  • Overall Length
    119.5 mm
  • Overall Height
    35.0 mm
  • Overall Width
    26.0 mm
Plastic One-Piece Pull Handles - Glass Filled Nylon 6 ; ; Handle Length 137.0 mm | 5.394 in

465934

Price Range
45.1674 RM - 40.7638 RM

Stock Levels
1417 In stock
Attributes
  • Handle Length
    137.0 mm
  • Overall Height
    41.0 mm
  • Overall Width
    28.0 mm
  • Mounting Hole Distance
    120.0 mm
  • Mount Type
    Threaded Insert
Plastic One-Piece Pull Handles - Nylon 6 ; Handle Shape Finger Carrying ; Handle Length 63.0 mm | 2.48 in

493516

Price Range
27.0099 RM - 24.3767 RM

Stock Levels
2 In stock
Attributes
  • Handle Length
    63.0 mm
  • Overall Length
    63.5 mm
  • Overall Height
    27.0 mm
  • Overall Width
    9.5 mm
  • Mounting Hole Distance
    28.5 mm
Plastic One-Piece Pull Handles - Glass Filled Nylon 6 ; ; Handle Length 137.0 mm | 5.394 in

465933

Price Range
45.1674 RM - 40.7638 RM

Stock Levels
14563 In stock
Attributes
  • Handle Length
    137.0 mm
  • Overall Height
    41.0 mm
  • Overall Width
    28.0 mm
  • Mounting Hole Distance
    120.0 mm
  • Mount Type
    Threaded Insert
Plastic One-Piece Pull Handles - Glass Filled Nylon 6 ; ; Handle Length 132.0 mm | 5.197 in

465942

Price Range
47.8924 RM - 43.223 RM

Stock Levels
19904 In stock
Attributes
  • Handle Length
    132.0 mm
  • Overall Height
    50.0 mm
  • Overall Width
    25.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Mount Type
    Threaded Insert
Plastic One-Piece Pull Handles - Nylon 6 ; Handle Shape Finger Carrying ; Handle Length 86.0 mm | 3.386 in

493517

Price Range
32.7618 RM - 29.5675 RM

Stock Levels
44 In stock
Attributes
  • Handle Length
    86.0 mm
  • Overall Length
    86.0 mm
  • Overall Height
    27.0 mm
  • Overall Width
    10.0 mm
  • Handle Shape
    Finger Carrying
Plastic One-Piece Pull Handles - PPN ; Handle Shape Bridge ; Handle Length 112.4 mm | 4.425 in

493519

Price Range
59.0245 RM - 53.2691 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    112.4 mm
  • Overall Length
    112.4 mm
  • Overall Height
    25.0 mm
  • Overall Width
    18.6 mm
  • Mounting Hole Distance
    89.9 mm
Plastic One-Piece Pull Handles - Glass Filled Nylon 6 ; Handle Shape U ; Handle Length 145.0 mm | 5.709 in

466312

Price Range
22.3667 RM - 20.1862 RM

Stock Levels
71038 In stock
Attributes
  • Grip Height
    34.0 mm
  • Handle Length
    145.0 mm
  • Overall Length
    145.0 mm
  • Overall Height
    40.0 mm
  • Overall Width
    29.0 mm
Plastic One-Piece Pull Handles - Nylon 6 ; Handle Shape Finger Carrying ; Handle Length 35.0 mm | 1.378 in

493515

Price Range
24.3183 RM - 21.9472 RM

Stock Levels
12 In stock
Attributes
  • Handle Length
    35.0 mm
  • Overall Length
    35.0 mm
  • Overall Height
    27.0 mm
  • Overall Width
    10.0 mm
  • Mounting Hole Distance
    28.5 mm
Plastic One-Piece Pull Handles - Glass Filled Nylon 6 ; ; Handle Length 156.0 mm | 6.142 in

465939

Price Range
64.4327 RM - 58.1504 RM

Stock Levels
11450 In stock
Attributes
  • Handle Length
    156.0 mm
  • Overall Height
    56.0 mm
  • Overall Width
    34.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Mount Type
    Threaded Insert
Plastic One-Piece Pull Handles - PPN ; Handle Shape Bow Handle Concealed ; Handle Length 174.0 mm | 6.85 in

493521

Price Range
108.6513 RM - 98.0583 RM

Stock Levels
4807 In stock
Attributes
  • Handle Length
    174.0 mm
  • Overall Length
    174.0 mm
  • Overall Height
    39.0 mm
  • Overall Width
    29.0 mm
  • Mounting Hole Distance
    138.0 mm
Plastic One-Piece Pull Handles - Glass Filled Nylon 6 ; ; Handle Length 156.0 mm | 6.142 in

465940

Price Range
64.4327 RM - 58.1504 RM

Stock Levels
658 In stock
Attributes
  • Handle Length
    156.0 mm
  • Overall Height
    56.0 mm
  • Overall Width
    34.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Mount Type
    Threaded Insert
Plastic One-Piece Pull Handles - Glass Filled Nylon 6 ; ; Handle Length 132.0 mm | 5.197 in

465941

Price Range
46.3348 RM - 41.8172 RM

Stock Levels
14165 In stock
Attributes
  • Handle Length
    132.0 mm
  • Overall Height
    50.0 mm
  • Overall Width
    25.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Mount Type
    Threaded Insert
Plastic One-Piece Pull Handles - Nylon 6 ; ; Handle Length 140.0 mm | 5.512 in

086-1E

Price Range
17.3196 RM - 16.4534 RM

Stock Levels
26052 In stock
Attributes
  • Handle Length
    140.0 mm
  • Overall Height
    40.0 mm
  • Overall Width
    24.0 mm
  • Mounting Hole Distance
    122.0 mm
  • Mount Type
    Plain
Pull Handle 28.5 mm

1852811


Stock Levels
27000 In stock
Attributes
  • Full Material
    30% Glass Fibre Reinforced PA 6
Pull Handle 138.0 mm 29.0 mm Black PPN

081204


Stock Levels
2310 In stock
Attributes
  • Overall Width
    29.0 mm
  • Full Material
    Polypropylene
Pull Handle 66.5 mm 13.7 mm Black PPN

081201


Stock Levels
Request the lead time here
Attributes
  • Overall Width
    13.7 mm
  • Full Material
    Polypropylene
Pull Handle 28.5 mm

1852011


Stock Levels
2550 In stock
Attributes
  • Full Material
    30% Glass Fibre Reinforced PA 6