Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Shape | Overall Length | Mounting Hole Distance | Handle Material | Handle Finish | Handle Colour | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 6.7959 RM - 7.1528 RM | Request the lead time here |
U
|
5.512 in
140.0 mm
|
4.803 in
122.0 mm
|
Nylon 6
|
Sand Grain
|
Black
|
1.575 in
40.0 mm
|
||
| 12150 In stock |
|
|
|
|
|
|
|
|||
| 20 In stock |
|
|
|
|
|
|
|
|||
| 24.3767 RM - 27.0099 RM | 2 In stock |
Finger Carrying
|
2.5 in
63.5 mm
|
1.122 in
28.5 mm
|
Nylon 6
|
No Finish
|
Black
|
1.063 in
27.0 mm
|
||
| 21.9472 RM - 24.3183 RM | 12 In stock |
Finger Carrying
|
1.378 in
35.0 mm
|
1.122 in
28.5 mm
|
Nylon 6
|
No Finish
|
Black
|
1.063 in
27.0 mm
|
||
| 58.1504 RM - 64.4327 RM | 11450 In stock |
|
|
5.197 in
132.0 mm
|
Glass Filled Nylon 6
|
|
Black
|
2.205 in
56.0 mm
|
||
| 41.8172 RM - 46.3348 RM | 14165 In stock |
|
|
4.606 in
117.0 mm
|
Glass Filled Nylon 6
|
|
Black
|
1.969 in
50.0 mm
|
||
| 58.1504 RM - 64.4327 RM | 658 In stock |
|
|
5.197 in
132.0 mm
|
Glass Filled Nylon 6
|
|
Black
|
2.205 in
56.0 mm
|
||
| 29.5675 RM - 32.7618 RM | 44 In stock |
Finger Carrying
|
3.386 in
86.0 mm
|
|
Nylon 6
|
No Finish
|
Black
|
1.063 in
27.0 mm
|
||
| 40.7638 RM - 45.1674 RM | 1417 In stock |
|
|
4.724 in
120.0 mm
|
Glass Filled Nylon 6
|
|
Black
|
1.614 in
41.0 mm
|
||
| 40.7638 RM - 45.1674 RM | 14563 In stock |
|
|
4.724 in
120.0 mm
|
Glass Filled Nylon 6
|
|
Black
|
1.614 in
41.0 mm
|
||
| 493514 | 22.8238 RM - 25.2896 RM | 2 In stock |
Finger Carrying
|
1.378 in
35.0 mm
|
1.122 in
28.5 mm
|
Nylon 6
|
No Finish
|
Grey
|
1.063 in
27.0 mm
|
|
| 16.6422 RM - 18.4403 RM | 125 In stock |
U
|
4.705 in
119.5 mm
|
3.677 in
93.4 mm
|
Glass Filled Nylon 6
|
No Finish
|
Black
|
1.378 in
35.0 mm
|
||
| 493519 | 53.2691 RM - 59.0245 RM | Request the lead time here |
Bridge
|
4.425 in
112.4 mm
|
3.539 in
89.9 mm
|
PPN
|
No Finish
|
Black
|
0.984 in
25.0 mm
|
|
| 20.1862 RM - 22.3667 RM | 71038 In stock |
U
|
5.709 in
145.0 mm
|
4.606 in
117.0 mm
|
Glass Filled Nylon 6
|
No Finish
|
Black
|
1.575 in
40.0 mm
|
||
| 43.223 RM - 47.8924 RM | 19904 In stock |
|
|
4.606 in
117.0 mm
|
Glass Filled Nylon 6
|
|
Black
|
1.969 in
50.0 mm
|
||
| 98.0583 RM - 108.6513 RM | 4807 In stock |
Bow Handle Concealed
|
6.85 in
174.0 mm
|
5.433 in
138.0 mm
|
PPN
|
No Finish
|
Black
|
1.535 in
39.0 mm
|
||
| 086-1E | 16.4534 RM - 17.3196 RM | 26052 In stock |
|
|
4.803 in
122.0 mm
|
Nylon 6
|
|
Black
|
1.575 in
40.0 mm
|
|
| 27000 In stock |
|
|
|
|
|
|
|
|||
| 2310 In stock |
|
|
|
|
|
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue