Menu Search

Metal One-Piece Pull Handles - Thread Size - M4 ; Mounting Hole Distance - 120.0 mm | 4.724 in ; Stainless Steel

Pull Handle with a one-piece design. Provides strong and reliable rear mounting with a neat finished appearance.
Item code:

20044565

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + 23.3434 RM
Standard pack: 100

Order in multiple of 100

Total price

23.34 RM

1 x 23.3434 RM

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Material Stainless Steel
Handle Style Pull
Mount Type Threaded Hole
Thread Size M4

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us