Menu Search

Pull Handles - Bridge Shape Plastic

In stock

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Handle Materials: Acrylonitrile Butadiene Styrene (ABS), Duroplast, Glass-filled Thermoplastic and Polyamide (PA)
  • Handle Finish options: No finish, Gloss and Sand Grain
  • Handle Colour: Black
  • Screw mounted design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Mounting Hole Distance Handle Material Mount Type Overall Width Overall Height View
18.3731 RM - 20.3583 RM 1830 In stock
Non Threaded
204.0 mm
179.0 mm
Thermoplastic
Plain Through Hole
28.0 mm
50.0 mm
6.6384 RM - 6.9875 RM Request the lead time here
150.0 mm
PA
Screw Mount
27.0 mm
45.0 mm
9.1075 RM - 10.0916 RM 51125 In stock
Non Threaded
112.0 mm
93.5 mm
Thermoplastic
Plain Through Hole
21.0 mm
36.0 mm
462244 13.6049 RM - 15.0746 RM 14332 In stock
Non Threaded
156.0 mm
132.0 mm
Thermoplastic
Plain Through Hole
27.0 mm
45.0 mm
13.4963 RM - 14.9544 RM 28535 In stock
Non Threaded
156.0 mm
132.0 mm
Thermoplastic
Plain Through Hole
27.0 mm
45.0 mm
11.9787 RM - 13.2728 RM 6528 In stock
Non Threaded
139.0 mm
117.0 mm
Thermoplastic
Plain Through Hole
26.0 mm
41.0 mm
11.9787 RM - 13.2728 RM 43579 In stock
Non Threaded
139.0 mm
117.0 mm
Thermoplastic
Plain Through Hole
26.0 mm
41.0 mm
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 204.0 mm | 8.031 in

462245

Price Range
20.3583 RM - 18.3731 RM

Stock Levels
1830 In stock
Attributes
  • Base Width
    28.0 mm
  • Mounting Hole Distance
    179.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Thread Size
    Non Threaded
Pull Handle - PA ; ; ; Overall Length 150.0 mm | 5.906 in

20022006

Price Range
6.9875 RM - 6.6384 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    45.0 mm
  • Overall Length
    150.0 mm
  • Colour
    Black
  • Finish
    Sand Grain
  • Handle Colour
    Black
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 112.0 mm | 4.409 in

462240

Price Range
10.0916 RM - 9.1075 RM

Stock Levels
51125 In stock
Attributes
  • Base Width
    21.0 mm
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    112.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 156.0 mm | 6.142 in

462244

Price Range
15.0746 RM - 13.6049 RM

Stock Levels
14332 In stock
Attributes
  • Base Width
    27.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 156.0 mm | 6.142 in

462243

Price Range
14.9544 RM - 13.4963 RM

Stock Levels
28535 In stock
Attributes
  • Base Width
    27.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 139.0 mm | 5.472 in

462241

Price Range
13.2728 RM - 11.9787 RM

Stock Levels
6528 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 139.0 mm | 5.472 in

462242

Price Range
13.2728 RM - 11.9787 RM

Stock Levels
43579 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    Non Threaded