Menu Search

Pull Handles - Spring Loaded

In stock

Folding Pull Handles are hinged handles that lay flat when not in use, creating a convenient low profile while maintaining functionality.

These handles are secured with screws, and are available in free-fall, two-position, and three-position options. These handles are available in a choice of 90 and 180 degree hinge swing degrees.

  • Handle Materials: Aluminium Alloy, AISI A3 Steel and Mild Steel with Plastic Grip
  • Handle Finish options: No finish, Bright Chrome and Chrome Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Handle Length Number of Mounting Holes Handle Material Hinge Type View
463399 391.1858 RM - 433.4469 RM Request the lead time here
120.0 mm
2
Steel
280.3785 RM - 310.6697 RM 2 In stock
180.0 mm
2
Steel
7.3494 RM - 7.7358 RM Request the lead time here
87.0 mm
2
Steel
90° Swing
463398 381.0995 RM - 422.2708 RM 393 In stock
100.0 mm
2
Steel
Pull Handle - Steel ; ; Handle Length 120.0 mm | 4.724 in

463399

Price Range
433.4469 RM - 391.1858 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    120.0 mm
  • Base Length
    14.0 mm
  • Thread Size
    M10
  • Handle Colour
    Black
  • Full Material
    Mild Steel;Plastic Grip
Pull Handle - Steel ; ; Handle Length 180.0 mm | 7.087 in

463400

Price Range
310.6697 RM - 280.3785 RM

Stock Levels
2 In stock
Attributes
  • Handle Length
    180.0 mm
  • Base Length
    14.0 mm
  • Thread Size
    M10 x 1.0
  • Handle Colour
    Black
  • Full Material
    Mild Steel;Plastic Grip
Pull Handle - Steel ; 90° Swing ; Handle Length 87.0 mm | 3.425 in

20021832

Price Range
7.7358 RM - 7.3494 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    87.0 mm
  • Handle Diameter
    9.0 mm
  • Thread Size
    M10
  • Full Material
    Steel
  • Steel Grade
    AISI A3
Pull Handle - Steel ; ; Handle Length 100.0 mm | 3.937 in

463398

Price Range
422.2708 RM - 381.0995 RM

Stock Levels
393 In stock
Attributes
  • Handle Length
    100.0 mm
  • Base Length
    14.0 mm
  • Thread Size
    M10
  • Handle Colour
    Black
  • Full Material
    Mild Steel;Plastic Grip