Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Inside Height Inside Diameter Compatible Thread Size (LD) View
0.4144 RM - 0.4594 RM 116613 In stock
Non Threaded
Black
PVC
PCWA-0077-013 0.2201 RM - 0.244 RM 1281530 In stock
M8;5⁄16"
Black
PVC
0.3479 RM - 0.3852 RM 99510 In stock
Non Threaded
Black
PVC
0.5329 RM - 0.5907 RM 4068027 In stock
M16
Black
PVC
0.2784 RM - 0.3082 RM 38 In stock
Non Threaded
Black
PVC
0.345 RM - 0.3823 RM 223516 In stock
1⁄2";1⁄4"
Black
PVC
0.7185 RM - 0.7962 RM 9268 In stock
Non Threaded
Black
PVC
0.5446 RM - 0.6035 RM 135237 In stock
M15;9⁄16"
Black
PVC
0.802 RM - 0.8884 RM 2276 In stock
Non Threaded
Black
PVC
0.8505 RM - 0.9421 RM 214855 In stock
M26;1”
Black
PVC
2.043 RM - 2.2636 RM 695 In stock
M39
Black
PVC
PCWA-0220-025 0.7681 RM - 0.851 RM 192978 In stock
7⁄8";5⁄8"
Black
PVC
1.7768 RM - 1.9688 RM 2465 In stock
M35;1 3⁄8"
Black
PVC
1.8036 RM - 1.9986 RM 645 In stock
M35;1 3⁄8"
Black
PVC
0.4168 RM - 0.4617 RM 10 In stock
1⁄2";1⁄4"
Black
PVC
0.7051 RM - 0.781 RM 1531 In stock
M18
Black
PVC
0.7238 RM - 0.802 RM 2306 In stock
Non Threaded
Black
PVC
0.3636 RM - 0.4028 RM 4639 In stock
Non Threaded
Black
PVC
0.4635 RM - 0.5137 RM 2448 In stock
5⁄8";3⁄8"
Black
PVC
0.5773 RM - 0.6397 RM 31508 In stock
M22;13⁄16";1⁄2"
Black
PVC
  • of 3
Pull Tab Cap - Inside Diameter 13.2 mm | 0.52 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0132-025

Price Range
0.4594 RM - 0.4144 RM

Stock Levels
116613 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0077-013

Price Range
0.244 RM - 0.2201 RM

Stock Levels
1281530 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0111-013

Price Range
0.3852 RM - 0.3479 RM

Stock Levels
99510 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.3 mm | 0.602 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0153-013

Price Range
0.5907 RM - 0.5329 RM

Stock Levels
4068027 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.3 mm | 0.366 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0093-025

Price Range
0.3082 RM - 0.2784 RM

Stock Levels
38 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 12.4 mm | 0.488 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0124-013

Price Range
0.3823 RM - 0.345 RM

Stock Levels
223516 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 16.3 mm | 0.642 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0163-025

Price Range
0.7962 RM - 0.7185 RM

Stock Levels
9268 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 14.3 mm | 0.563 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0143-025

Price Range
0.6035 RM - 0.5446 RM

Stock Levels
135237 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 18.8 mm | 0.74 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0188-025

Price Range
0.8884 RM - 0.802 RM

Stock Levels
2276 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 25.1 mm | 0.988 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0251-025

Price Range
0.9421 RM - 0.8505 RM

Stock Levels
214855 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 38.1 mm | 1.5 in ; Inside Height50.0 mm | 1.969 in ; Push Fit;Pull Tab ; Black

PCWA-0381-050

Price Range
2.2636 RM - 2.043 RM

Stock Levels
695 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 22.0 mm | 0.866 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0220-025

Price Range
0.851 RM - 0.7681 RM

Stock Levels
192978 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 34.9 mm | 1.374 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0349-025

Price Range
1.9688 RM - 1.7768 RM

Stock Levels
2465 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 34.9 mm | 1.374 in ; Inside Height38.0 mm | 1.496 in ; Push Fit;Pull Tab ; Black

PCWA-0349-038

Price Range
1.9986 RM - 1.8036 RM

Stock Levels
645 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.9 mm | 0.469 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0124-025

Price Range
0.4617 RM - 0.4168 RM

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 17.4 mm | 0.685 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0174-013

Price Range
0.781 RM - 0.7051 RM

Stock Levels
1531 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0238-025

Price Range
0.802 RM - 0.7238 RM

Stock Levels
2306 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.5 mm | 0.295 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0075-025

Price Range
0.4028 RM - 0.3636 RM

Stock Levels
4639 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.9 mm | 0.626 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0159-025

Price Range
0.5137 RM - 0.4635 RM

Stock Levels
2448 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.6 mm | 0.811 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0206-013

Price Range
0.6397 RM - 0.5773 RM

Stock Levels
31508 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C