Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Inside Height | Inside Diameter | Compatible Thread Size (LD) | View | |
---|---|---|---|---|---|---|---|---|---|
0.4897 RM - 0.5417 RM | 25537 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.3917 RM - 0.4337 RM | 72108 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.7483 RM - 0.8283 RM | 106741 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.5183 RM - 0.5738 RM | 170352 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.4033 RM - 0.4471 RM | 16970 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
1470789 | 0.5376 RM - 0.596 RM | 40359 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
|
0.6905 RM - 0.7646 RM | 14743 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
1470785 | 0.3917 RM - 0.4337 RM | 17206 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
|
0.586 RM - 0.6497 RM | 34922 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.586 RM - 0.6497 RM | 14006 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
1.0075 RM - 1.116 RM | 119420 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.5376 RM - 0.596 RM | 1545479 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.9351 RM - 0.9841 RM | 62922 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.7191 RM - 0.7571 RM | 9526 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.586 RM - 0.617 RM | 8693 In stock |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
0.7769 RM - 0.8172 RM | Request the lead time here |
Non Threaded
|
Yellow
|
EVA
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue