Menu Search

Push Fit Bumpers & Rubber Feet - Bumper Feet

In stock

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape Base Height Type Base Diameter View
0.7051 RM - 0.781 RM 382518 In stock
PVC
Black
Rectangular
5.0 mm
Flat Bar Base
19.0 mm
465362 0.8785 RM - 0.9736 RM 29010 In stock
PVC
Black
Rectangular
6.0 mm
Flat Bar Base
19.0 mm
Push Fit Feet - ; Base Height - 5.0 mm | 0.197 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; PVC

465361

Price Range
0.781 RM - 0.7051 RM

Stock Levels
382518 In stock
Attributes
  • Base Diameter
    19.0 mm
  • Base Height
    5.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
  • Maximum Compatible Hole Diameter
    5.0 mm
  • Base Material
    PVC
Push Fit Feet - Shaft Diameter 30.0 mm | 1.181 in ; Base Height - 6.0 mm | 0.236 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; PVC

465362

Price Range
0.9736 RM - 0.8785 RM

Stock Levels
29010 In stock
Attributes
  • Base Diameter
    19.0 mm
  • Base Height
    6.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
  • Maximum Compatible Hole Diameter
    6.0 mm
  • Base Material
    PVC