Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Colour | Base Shape | Base Height | Type | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
0.6409 RM - 0.7104 RM | 480 In stock |
PVC
|
Black
|
Round
|
0.126 in
3.2 mm
|
Grommet Foot
|
|
||
1.3991 RM - 1.5509 RM | 739992 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Insert Foot
|
|
||
0.471 RM - 0.5218 RM | 7 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Insert Foot
|
|
||
1.0092 RM - 1.1184 RM | 2115 In stock |
Elastomer
|
Black
|
Round
|
0.181 in
4.6 mm
|
Push On Foot
|
|
||
0.3963 RM - 0.4389 RM | 24323 In stock |
PVC
|
Black
|
Round
|
0.181 in
4.6 mm
|
Grommet Foot
|
|
||
0.2668 RM - 0.2954 RM | 5020 In stock |
PVC
|
Black
|
Round
|
0.079 in
2.0 mm
|
Grommet Foot
|
|
||
0.516 RM - 0.572 RM | 1856 In stock |
Elastomer
|
Black
|
Round
|
0.138 in
3.5 mm
|
Push On Foot
|
|
||
0.1558 RM - 0.1728 RM | 16300 In stock |
PVC
|
Natural
|
Round
|
0.138 in
3.5 mm
|
Insert Foot
|
|
||
0.4284 RM - 0.474 RM | 235112 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
0.6432 RM - 0.7127 RM | 29806 In stock |
PVC
|
Black
|
Round
|
0.197 in
5.0 mm
|
Grommet Foot
|
|
||
1.0968 RM - 1.2153 RM | 172754 In stock |
PVC
|
Black
|
Round
|
0.106 in
2.7 mm
|
Grommet Foot
|
|
||
0.8849 RM - 0.9806 RM | 548697 In stock |
Elastomer
|
Black
|
Round
|
0.091 in
2.3 mm
|
Push On Foot
|
|
||
0.4173 RM - 0.4623 RM | 117 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
POF-12664 | 0.6625 RM - 0.7337 RM | 90 In stock |
Elastomer
|
Black
|
Round
|
0.201 in
5.1 mm
|
Push On Foot
|
|
|
0.7512 RM - 0.8324 RM | 18 In stock |
PVC
|
Black
|
Round
|
0.323 in
8.2 mm
|
Grommet Foot
|
|
||
0.4646 RM - 0.5148 RM | 14025 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Grommet Foot
|
|
||
0.4862 RM - 0.5382 RM | 5474 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
1.8719 RM - 2.0733 RM | 109531 In stock |
Elastomer
|
Black
|
Round
|
0.48 in
12.2 mm
|
Push On Foot
|
|
||
1347527 | 0.4401 RM - 0.488 RM | 787770 In stock |
PVC
|
Black
|
Round
|
0.094 in
2.4 mm
|
Grommet Foot
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue