Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Colour Base Shape Overall Height Compatible Hole Diameter Range View
BPM-3-60 0.3596 RM - 0.3987 RM 294105 In stock
Black
Round
24.5 mm
BPM-1-60 0.2819 RM - 0.3129 RM 510514 In stock
Grey
Round
24.5 mm
Push Fit Feet - Shaft Diameter 3.5 mm | 0.138 in ; Base Height - 5.0 mm | 0.197 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; Rubber

BPM-3-60

Price Range
0.3987 RM - 0.3596 RM

Stock Levels
294105 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Material
    Rubber
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 10.0 mm | 0.394 in ; Grey ; Rubber

BPM-1-60

Price Range
0.3129 RM - 0.2819 RM

Stock Levels
510514 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Grey
  • Material
    Rubber