Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Base Shape | Overall Height | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|
0.3677 RM - 0.408 RM | 79265 In stock |
Black
|
Round
|
0.787 in
20.0 mm
|
|
||
0.3957 RM - 0.4384 RM | 233478 In stock |
Black
|
Round
|
0.984 in
25.0 mm
|
|
||
0.2119 RM - 0.2352 RM | 12788 In stock |
Black
|
Round
|
0.374 in
9.5 mm
|
|
||
0.3275 RM - 0.3631 RM | 4121 In stock |
Black
|
Round
|
0.984 in
25.0 mm
|
|
||
0.3578 RM - 0.3957 RM | 703749 In stock |
Black
|
Round
|
0.965 in
24.5 mm
|
|
||
BPM-3-60 | 0.3596 RM - 0.3987 RM | 294105 In stock |
Black
|
Round
|
0.965 in
24.5 mm
|
|
|
BPM-1-60 | 0.2819 RM - 0.3129 RM | 510514 In stock |
Grey
|
Round
|
0.965 in
24.5 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue