Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Compatible Hole Diameter | Base Height | Base Diameter | View | |
---|---|---|---|---|---|---|---|
1.6776 RM - 1.8591 RM | 22248 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.827 in
21.0 mm
|
||
1.5935 RM - 1.7663 RM | 32066 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
||
SFF-018 | 1.5649 RM - 1.7336 RM | 1099121 In stock |
Elastomer
|
0.305 in
7.7 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
|
0.9164 RM - 1.0151 RM | 99332 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
1.2339 RM - 1.3676 RM | 18196 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
FF-005-P4X6B | 1.3425 RM - 1.4873 RM | 12583 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.827 in
21.0 mm
|
|
1.468 RM - 1.6268 RM | 155 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.425 in
10.8 mm
|
||
0.861 RM - 0.9543 RM | 41313 In stock |
Elastomer
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.559 in
14.2 mm
|
||
1.273 RM - 1.4108 RM | 8249 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
FF-008-P4X6B | 1.5935 RM - 1.7663 RM | 4385 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
|
FF-008-P4X8B | 1.5935 RM - 1.7663 RM | 188316 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
|
1.2153 RM - 1.3472 RM | 1089 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
1.2585 RM - 1.3939 RM | 5005 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
||
1.1954 RM - 1.3244 RM | 163359 In stock |
Elastomer
|
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
1.2585 RM - 1.3939 RM | 19442 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
||
0.565 RM - 0.6263 RM | 263892 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
1.0717 RM - 1.1872 RM | 1068 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
1.1954 RM - 1.3244 RM | 29543 In stock |
Elastomer
|
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
1.3991 RM - 1.5509 RM | 31195 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.827 in
21.0 mm
|
||
FSR-4 | 1.2147 RM - 1.3454 RM | 205592 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue