Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Base Material Compatible Hole Diameter Base Height Base Diameter View
1.2339 RM - 1.3676 RM 18196 In stock
Elastomer
3.7 mm
3.5 mm
12.7 mm
1.273 RM - 1.4108 RM 8249 In stock
Elastomer
3.7 mm
4.8 mm
10.0 mm
1.2153 RM - 1.3472 RM 1089 In stock
Elastomer
3.7 mm
4.8 mm
10.0 mm
1.0717 RM - 1.1872 RM 1068 In stock
Elastomer
4.2 mm
3.5 mm
12.7 mm
FSR-4 1.2147 RM - 1.3454 RM 205592 In stock
Elastomer
3.7 mm
3.5 mm
12.7 mm
1.8614 RM - 2.0622 RM 1261 In stock
Elastomer
4.2 mm
4.8 mm
10.0 mm
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-5

Price Range
1.3676 RM - 1.2339 RM

Stock Levels
18196 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    12.7 mm
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-2

Price Range
1.4108 RM - 1.273 RM

Stock Levels
8249 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.0 mm
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
1.3472 RM - 1.2153 RM

Stock Levels
1089 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.0 mm
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-6

Price Range
1.1872 RM - 1.0717 RM

Stock Levels
1068 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    12.7 mm
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
1.3454 RM - 1.2147 RM

Stock Levels
205592 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    12.7 mm
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
2.0622 RM - 1.8614 RM

Stock Levels
1261 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.0 mm