Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Base Material Compatible Hole Diameter Base Height Base Diameter View
1.6776 RM - 1.8591 RM 22248 In stock
Elastomer
4.2 mm
8.0 mm
21.0 mm
2.0435 RM - 2.2642 RM 861774 In stock
TPE
8.1 mm
18.0 mm
20.0 mm
1.5935 RM - 1.7663 RM 32066 In stock
Elastomer
4.2 mm
6.0 mm
21.0 mm
SFF-018 1.5649 RM - 1.7336 RM 1099121 In stock
Elastomer
7.7 mm
10.0 mm
20.0 mm
0.9164 RM - 1.0151 RM 99332 In stock
Elastomer
4.2 mm
6.0 mm
15.0 mm
1.2339 RM - 1.3676 RM 18196 In stock
Elastomer
3.7 mm
3.5 mm
12.7 mm
FF-008-P4X8B 1.5935 RM - 1.7663 RM 188316 In stock
Elastomer
4.2 mm
6.0 mm
21.0 mm
1.2585 RM - 1.3939 RM 5005 In stock
Elastomer
4.2 mm
9.0 mm
15.0 mm
FF-005-P4X6B 1.3425 RM - 1.4873 RM 12583 In stock
Elastomer
4.2 mm
4.2 mm
21.0 mm
0.9701 RM - 1.0746 RM 423322 In stock
Elastomer
7.7 mm
6.0 mm
21.0 mm
1.468 RM - 1.6268 RM 2229 In stock
Elastomer
3.7 mm
4.0 mm
10.8 mm
SFF-028 2.2601 RM - 2.5047 RM 628013 In stock
Elastomer
7.7 mm
15.0 mm
20.0 mm
0.9112 RM - 1.0098 RM 470694 In stock
Elastomer
7.7 mm
5.0 mm
25.0 mm
FSR-4 1.2147 RM - 1.3454 RM 205592 In stock
Elastomer
3.7 mm
3.5 mm
12.7 mm
0.861 RM - 0.9543 RM 41313 In stock
Elastomer
3.2 mm
5.5 mm
14.2 mm
FF-008-P4X6B 1.5935 RM - 1.7663 RM 4385 In stock
Elastomer
4.2 mm
6.0 mm
21.0 mm
4.798 RM - 5.3163 RM 1151 In stock
Elastomer
3.5 mm
1.3425 RM - 1.4873 RM 40 In stock
Elastomer
4.2 mm
4.2 mm
21.0 mm
1.6776 RM - 1.8591 RM 4123 In stock
Elastomer
4.2 mm
8.0 mm
21.0 mm
1.3425 RM - 1.4873 RM 4493 In stock
Elastomer
4.2 mm
4.2 mm
21.0 mm
  • of 2
Rivet Mount Feet - TPE ; Height 8.0 mm | 0.315 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FF-009-P4X8B

Price Range
1.8591 RM - 1.6776 RM

Stock Levels
22248 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 18.0 mm | 0.709 in ;Base Diameter 20.0 mm | 0.787 in ; Minimum Compatible Hole Diameter - 8.0 mm | 0.315 in ; Minimum Panel Thickness - 0.5 mm | 0.02 in

FF-026-M40

Price Range
2.2642 RM - 2.0435 RM

Stock Levels
861774 In stock
Attributes
  • Base Material
    TPE
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    20.0 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.9 mm | 0.075 in

FF-008-P4X7B

Price Range
1.7663 RM - 1.5935 RM

Stock Levels
32066 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.0 mm | 0.787 in ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-018

Price Range
1.7336 RM - 1.5649 RM

Stock Levels
1099121 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    20.0 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.0 mm | 0.079 in

FF-006-P4X8B

Price Range
1.0151 RM - 0.9164 RM

Stock Levels
99332 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    15.0 mm
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-5

Price Range
1.3676 RM - 1.2339 RM

Stock Levels
18196 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    12.7 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-008-P4X8B

Price Range
1.7663 RM - 1.5935 RM

Stock Levels
188316 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.0 mm | 0.079 in

FF-010-P4X8B

Price Range
1.3939 RM - 1.2585 RM

Stock Levels
5005 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    15.0 mm
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.8 mm | 0.071 in

FF-005-P4X6B

Price Range
1.4873 RM - 1.3425 RM

Stock Levels
12583 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 5.0 mm | 0.197 in

SFF-021

Price Range
1.0746 RM - 0.9701 RM

Stock Levels
423322 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.8 mm | 0.425 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FF-13-P3.5X7.0B

Price Range
1.6268 RM - 1.468 RM

Stock Levels
2229 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.8 mm
Rivet Mount Feet - TPE ; Height 15.0 mm | 0.591 in ;Base Diameter 20.0 mm | 0.787 in ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-028

Price Range
2.5047 RM - 2.2601 RM

Stock Levels
628013 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    20.0 mm
Rivet Mount Feet - TPE ; Height 5.0 mm | 0.197 in ;Base Diameter 25.0 mm | 0.984 in ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-023

Price Range
1.0098 RM - 0.9112 RM

Stock Levels
470694 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    25.0 mm
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
1.3454 RM - 1.2147 RM

Stock Levels
205592 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    12.7 mm
Rivet Mount Feet - TPE ; Height 5.5 mm | 0.217 in ;Base Diameter 14.2 mm | 0.559 in ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
0.9543 RM - 0.861 RM

Stock Levels
41313 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    14.2 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-008-P4X6B

Price Range
1.7663 RM - 1.5935 RM

Stock Levels
4385 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Push Fit Feet - ; Base Height - 3.5 mm | 0.138 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; Elastomer

FBR-1

Price Range
5.3163 RM - 4.798 RM

Stock Levels
1151 In stock
Attributes
  • Base Full Material
    Thermoplastic Elastomer
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 3.8 mm | 0.15 in

FF-005-P4X8B

Price Range
1.4873 RM - 1.3425 RM

Stock Levels
40 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ;

FF-009-P4X6B

Price Range
1.8591 RM - 1.6776 RM

Stock Levels
4123 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-005-P4X7B

Price Range
1.4873 RM - 1.3425 RM

Stock Levels
4493 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm