Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Compatible Hole Diameter | Base Height | Base Diameter | View | |
---|---|---|---|---|---|---|---|
1.2339 RM - 1.3676 RM | 18196 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
FSR-4 | 1.2147 RM - 1.3454 RM | 205592 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
|
1.2153 RM - 1.3472 RM | 1089 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
1.0717 RM - 1.1872 RM | 1068 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
1.8614 RM - 2.0622 RM | 1261 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
1.273 RM - 1.4108 RM | 8249 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue