Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Compatible Hole Diameter | Base Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| 1.468 RM - 1.6268 RM | 58987 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.425 in
10.8 mm
|
||
| 1.8614 RM - 2.0622 RM | 3261 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| 1.468 RM - 1.6268 RM | 2229 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.425 in
10.8 mm
|
||
| 1.3425 RM - 1.4873 RM | 43045 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.827 in
21.0 mm
|
||
| 1.468 RM - 1.6268 RM | 4596 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.425 in
10.8 mm
|
||
| 0.8545 RM - 0.9456 RM | 235 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 1.273 RM - 1.4108 RM | 8249 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| FF-008-P4X6B | 1.5935 RM - 1.7663 RM | 19637 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
|
| 4.798 RM - 5.3163 RM | 1127 In stock |
Elastomer
|
0.268 in
6.8 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
| 0.9701 RM - 1.0746 RM | 130717 In stock |
Elastomer
|
0.305 in
7.7 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
||
| 0.8236 RM - 0.9135 RM | 84099 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.827 in
21.0 mm
|
||
| 1.1954 RM - 1.3244 RM | 516951 In stock |
Elastomer
|
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 0.861 RM - 0.9543 RM | 774141 In stock |
Elastomer
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.559 in
14.2 mm
|
||
| FF-005-P4X6B | 1.3425 RM - 1.4873 RM | 30069 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.827 in
21.0 mm
|
|
| 1.468 RM - 1.6268 RM | 155 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.425 in
10.8 mm
|
||
| 0.9112 RM - 1.0098 RM | 223534 In stock |
Elastomer
|
0.305 in
7.7 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| FSR-4 | 1.2147 RM - 1.3454 RM | 11920 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
|
| 1.5935 RM - 1.7663 RM | 460614 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
||
| SFF-018 | 1.5649 RM - 1.7336 RM | 316837 In stock |
Elastomer
|
0.305 in
7.7 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
|
| 0.9164 RM - 1.0151 RM | 154684 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue