Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Compatible Hole Diameter | Base Height | Base Diameter | View | |
---|---|---|---|---|---|---|---|
1.2339 RM - 1.3676 RM | 18196 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
FSR-4 | 1.2147 RM - 1.3454 RM | 205592 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
|
1.2153 RM - 1.3472 RM | 1089 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
1.0717 RM - 1.1872 RM | 1068 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
1.8614 RM - 2.0622 RM | 1261 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
1.273 RM - 1.4108 RM | 8249 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue