Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Compatible Hole Diameter | Base Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| 1.1954 RM - 1.3244 RM | 516951 In stock |
Elastomer
|
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 0.9112 RM - 1.0098 RM | 223534 In stock |
Elastomer
|
0.305 in
7.7 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| 1.8614 RM - 2.0622 RM | 3261 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| 0.9701 RM - 1.0746 RM | 130717 In stock |
Elastomer
|
0.305 in
7.7 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
||
| 1.2339 RM - 1.3676 RM | 225417 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
| 1.468 RM - 1.6268 RM | 58987 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.425 in
10.8 mm
|
||
| FSR-4 | 1.2147 RM - 1.3454 RM | 11920 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
|
| 1.468 RM - 1.6268 RM | 155 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.425 in
10.8 mm
|
||
| 0.8545 RM - 0.9456 RM | 235 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 1.2153 RM - 1.3472 RM | 1089 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| 1.2929 RM - 1.433 RM | 964558 In stock |
TPE
|
0.319 in
8.1 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| 0.3292 RM - 0.3648 RM | 1000 In stock |
TPV
|
|
2.638 in
67.0 mm
|
18.583 in
472.0 mm
|
||
| 1.3425 RM - 1.4873 RM | 43045 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.827 in
21.0 mm
|
||
| 1.2585 RM - 1.3939 RM | 78370 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
||
| 1.3425 RM - 1.4873 RM | 40 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.827 in
21.0 mm
|
||
| 1.5935 RM - 1.7663 RM | 460614 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
||
| 4.798 RM - 5.3163 RM | 1127 In stock |
Elastomer
|
0.268 in
6.8 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
| 0.9164 RM - 1.0151 RM | 154684 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 1.0717 RM - 1.1872 RM | 90816 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
| 1.468 RM - 1.6268 RM | 2229 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.425 in
10.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue