Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Compatible Hole Diameter | Base Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| 4.798 RM - 5.3163 RM | 1127 In stock |
Elastomer
|
0.268 in
6.8 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
| 1.6776 RM - 1.8591 RM | 4023 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.827 in
21.0 mm
|
||
| 0.9164 RM - 1.0151 RM | 154684 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 1.3991 RM - 1.5509 RM | 601423 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.827 in
21.0 mm
|
||
| SFF-028 | 2.2601 RM - 2.5047 RM | 1018913 In stock |
Elastomer
|
0.305 in
7.7 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
| 0.8236 RM - 0.9135 RM | 84099 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.827 in
21.0 mm
|
||
| 1.1954 RM - 1.3244 RM | 516951 In stock |
Elastomer
|
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 0.9112 RM - 1.0098 RM | 223534 In stock |
Elastomer
|
0.305 in
7.7 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| FSR-4 | 1.2147 RM - 1.3454 RM | 11920 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
|
| 0.861 RM - 0.9543 RM | 774141 In stock |
Elastomer
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.559 in
14.2 mm
|
||
| 1.273 RM - 1.4108 RM | 8249 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| FF-008-P4X8B | 1.5935 RM - 1.7663 RM | 214344 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
|
| 1.2585 RM - 1.3939 RM | 78370 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
||
| 1.1954 RM - 1.3244 RM | 328103 In stock |
Elastomer
|
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| FF-008-P4X6B | 1.5935 RM - 1.7663 RM | 19637 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
|
| 1.6776 RM - 1.8591 RM | 136110 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.827 in
21.0 mm
|
||
| 0.565 RM - 0.6263 RM | 697980 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 1.3425 RM - 1.4873 RM | 40 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.827 in
21.0 mm
|
||
| 2.0435 RM - 2.2642 RM | 95 In stock |
TPE
|
0.319 in
8.1 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| 1.5935 RM - 1.7663 RM | 460614 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue