Menu Search

Push-in Bumper Feet

In stock

Push-In Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape View
3.8214 RM - 4.2342 RM 1010 In stock
Black
7.4898 RM - 8.299 RM 1010 In stock
Black
3.1651 RM - 3.5069 RM 10 In stock
Black
8.7676 RM - 9.7146 RM 134250 In stock
Black
Push Fit Feet - ; ; ; Black ;

HIT400200-RB

Price Range
4.2342 RM - 3.8214 RM

Stock Levels
1010 In stock
Attributes
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HIT500300-RB

Price Range
8.299 RM - 7.4898 RM

Stock Levels
1010 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HITF400200-RB

Price Range
3.5069 RM - 3.1651 RM

Stock Levels
10 In stock
Attributes
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HIT500250-RB

Price Range
9.7146 RM - 8.7676 RM

Stock Levels
134250 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black