Menu Search

Push-in Bumper Feet

In stock

Push-In Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape View
5.757 RM - 6.3793 RM 1514 In stock
LDPE
Black
Round
6.008 RM - 6.6571 RM 528 In stock
LDPE
Black
Round
3.4543 RM - 3.8273 RM 18 In stock
LDPE
Black
Round
10.1529 RM - 11.2497 RM 336 In stock
LDPE
Black
Round
0.5498 RM - 0.6094 RM 1538 In stock
Black
Round
13.7858 RM - 15.2754 RM 30 In stock
LDPE
Black
Round
1.4972 RM - 1.6589 RM 20316 In stock
PVC
Black
Round
Push Fit Feet - Shaft Diameter 30.0 mm | 1.181 in ; Base Height - 30.0 mm | 1.181 in ; Base Diameter - 30.0 mm | 1.181 in ; Black ; LDPE

HIS300-RBKNP

Price Range
6.3793 RM - 5.757 RM

Stock Levels
1514 In stock
Attributes
  • Base Diameter
    30.0 mm
  • Base Height
    30.0 mm
  • Compatible Hole Diameter Range
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
Push Fit Feet - ; Base Height - 46.2 mm | 1.819 in ; Base Diameter - 20.0 mm | 0.787 in ; Black ; LDPE

HIR200-20B

Price Range
6.6571 RM - 6.008 RM

Stock Levels
528 In stock
Attributes
  • Base Diameter
    20.0 mm
  • Base Height
    46.2 mm
  • Compatible Hole Diameter Range
    20.0 mm
  • Maximum Compatible Hole Diameter
    20.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Push Fit Feet - Shaft Diameter 20.0 mm | 0.787 in ; Base Height - 20.0 mm | 0.787 in ; Base Diameter - 20.0 mm | 0.787 in ; Black ; LDPE

HIS200-RB

Price Range
3.8273 RM - 3.4543 RM

Stock Levels
18 In stock
Attributes
  • Base Diameter
    20.0 mm
  • Base Height
    20.0 mm
  • Compatible Hole Diameter Range
    20.0 mm
  • Maximum Compatible Hole Diameter
    20.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Push Fit Feet - ; Base Height - 51.5 mm | 2.028 in ; Base Diameter - 30.0 mm | 1.181 in ; Black ; LDPE

HIR320-15B

Price Range
11.2497 RM - 10.1529 RM

Stock Levels
336 In stock
Attributes
  • Base Diameter
    30.0 mm
  • Base Height
    51.5 mm
  • Compatible Hole Diameter Range
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
Saddle Feet - Colour: Black ; ; Type : Centre Pin

465456

Price Range
0.6094 RM - 0.5498 RM

Stock Levels
1538 In stock
Attributes
  • Base Shape
    Round
  • Colour
    Black
Push Fit Feet - ; Base Height - 51.7 mm | 2.035 in ; Base Diameter - 38.0 mm | 1.496 in ; Black ; LDPE

HIR380-20B

Price Range
15.2754 RM - 13.7858 RM

Stock Levels
30 In stock
Attributes
  • Base Diameter
    38.0 mm
  • Base Height
    51.7 mm
  • Compatible Hole Diameter Range
    38.0 mm
  • Maximum Compatible Hole Diameter
    38.0 mm
  • Minimum Compatible Hole Diameter
    38.0 mm
Push Fit Feet - Base Height - 12.0 mm | 0.472 in ; Base Diameter - 12.5 mm | 0.492 in ; Colour - Black ; Base Material - PVC

1347534

Price Range
1.6589 RM - 1.4972 RM

Stock Levels
20316 In stock
Attributes
  • Base Height
    12.0 mm
  • Maximum Compatible Hole Diameter
    9.5 mm
  • Minimum Compatible Hole Diameter
    9.5 mm
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC