Menu Search

Push-in Bumper Feet

In stock

Push-In Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape View
3.6744 RM - 4.0713 RM 1010 In stock
LDPE
Black
Rectangular
8.4304 RM - 9.341 RM 8998 In stock
LDPE
Black
Rectangular
7.2017 RM - 7.9798 RM 1010 In stock
LDPE
Black
Rectangular
3.0434 RM - 3.372 RM 10 In stock
LDPE
Black
Rectangular
Push Fit Feet - ; Base Height - 40.0 mm | 1.575 in ; Base Diameter - 40.0 mm | 1.575 in ; Black ; LDPE

HIT400200-RB

Price Range
4.0713 RM - 3.6744 RM

Stock Levels
1010 In stock
Attributes
  • Base Diameter
    40.0 mm
  • Base Height
    40.0 mm
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Push Fit Feet - ; Base Height - 50.0 mm | 1.969 in ; Base Diameter - 50.0 mm | 1.969 in ; Black ; LDPE

HIT500250-RB

Price Range
9.341 RM - 8.4304 RM

Stock Levels
8998 In stock
Attributes
  • Base Diameter
    50.0 mm
  • Base Height
    50.0 mm
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
Push Fit Feet - ; Base Height - 50.0 mm | 1.969 in ; Base Diameter - 50.0 mm | 1.969 in ; Black ; LDPE

HIT500300-RB

Price Range
7.9798 RM - 7.2017 RM

Stock Levels
1010 In stock
Attributes
  • Base Diameter
    50.0 mm
  • Base Height
    50.0 mm
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
Push Fit Feet - ; Base Height - 40.0 mm | 1.575 in ; Base Diameter - 40.0 mm | 1.575 in ; Black ; LDPE

HITF400200-RB

Price Range
3.372 RM - 3.0434 RM

Stock Levels
10 In stock
Attributes
  • Base Diameter
    40.0 mm
  • Base Height
    40.0 mm
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm