Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.
Suitable for temperatures from -25C up to 90C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Colour | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 20.3701 RM - 20.3701 RM | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
||
| 5.126 RM - 5.126 RM | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.217 in
5.5 mm
|
0.551 in
14.0 mm
|
||
| 3.3727 RM - 3.3727 RM | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
||
| 3.2374 RM - 3.2374 RM | Request the lead time here |
|
Black
|
0.189 in
4.8 mm
|
0.492 in
12.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue