Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 25 - 249 | 32.494 RM |
| 250 - 999 | 30.8696 RM |
| 1000 + | 29.3268 RM |
| Cam Material | Die Cast Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Housing Material | Die Cast Zinc Alloy |
| Latch Material | Die Cast Zinc Alloy |
| Material | Die Cast Zinc Alloy |
| Certification | IP54 |
| Grip Length | 0.571 in |
| Grip Length | 14.5 mm |
| Grip Range | 0.571 in |
| Grip Range | 14.5 mm |
| Knob Length | 1.772 in |
| Knob Length | 45 mm |
| Maximum Grip | 14.5 mm |
| Maximum Grip | 0.571 in |
| Key Type | 3.0 mm Double Bit Key |
| Mounting Hole Shape | Round |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue