| Quantity | Unit price |
|---|
| Cam Material | Die Cast Zinc Alloy |
|---|---|
| Finish | Black Powder Coated |
| Housing Material | Die Cast Zinc Alloy |
| Latch Material | Die Cast Zinc Alloy |
| Material | Die Cast Zinc Alloy |
| Certification | IP54 |
| Grip Length | 8.5 mm |
| Grip Length | 0.335 in |
| Grip Range | 8.5 mm |
| Grip Range | 0.335 in |
| Knob Length | 45 mm |
| Knob Length | 1.772 in |
| Maximum Grip | 8.5 mm |
| Maximum Grip | 0.335 in |
| Key Type | 5.0 mm Double Bit Key |
| Mounting Hole Shape | Round |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue