Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 25 - 249 | 26.9839 RM |
| 250 - 999 | 25.6349 RM |
| 1000 + | 24.3525 RM |
| Cam Material | Die Cast Zinc Alloy |
|---|---|
| Housing Material | Nylon |
| Latch Material | Die Cast Zinc Alloy |
| Material | Die Cast Zinc Alloy |
| Certification | IP54 |
| Grip Length | 0.728 in |
| Grip Length | 18.5 mm |
| Grip Range | 18.5 mm |
| Grip Range | 0.728 in |
| Knob Length | 1.772 in |
| Knob Length | 45 mm |
| Maximum Grip | 18.5 mm |
| Maximum Grip | 0.728 in |
| Key Type | 3.0 mm Double Bit Key |
| Mounting Hole Shape | Round |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue