| Quantity | Unit price |
|---|---|
| 25 - 249 | 26.9839 RM |
| 250 - 999 | 25.6349 RM |
| 1000 + | 24.3525 RM |
| Cam Material | Die Cast Zinc Alloy |
|---|---|
| Housing Material | Nylon |
| Latch Material | Die Cast Zinc Alloy |
| Material | Die Cast Zinc Alloy |
| Certification | IP54 |
| Grip Length | 1.122 in |
| Grip Length | 28.5 mm |
| Grip Range | 28.5 mm |
| Grip Range | 1.122 in |
| Knob Length | 1.772 in |
| Knob Length | 45 mm |
| Maximum Grip | 28.5 mm |
| Maximum Grip | 1.122 in |
| Key Type | 8.0 mm Square Key |
| Mounting Hole Shape | Round |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue