The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cam Length | Finish | Head Diameter | Cam Material | Key Type | View | |
|---|---|---|---|---|---|---|---|---|
| 25.8848 RM - 28.6813 RM | Request the lead time here |
1.772 in
45.0 mm
|
Natural
|
|
Zinc Plated Steel
|
5.0 mm Double Bit Key
|
||
| 21.3202 RM - 41.3411 RM | 54010 In stock |
1.772 in
45.0 mm
|
Natural
|
|
Zinc Plated Steel
|
Slotted Key
|
||
| 13.7794 RM - 14.5044 RM | 30 In stock |
1.575 in
40.0 mm
|
|
1.181 in
30.0 mm
|
PA
|
Turn Latch Key
|
||
| 17.3137 RM - 19.1839 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Polyamide
|
5.0 mm Double Bit Key
|
||
| 17.3137 RM - 19.1839 RM | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
5.0 mm Double Bit Key
|
||
| 12.9856 RM - 14.3882 RM | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
Slotted Key
|
||
| 19.4174 RM - 21.5152 RM | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
Slotted Key
|
||
| 202.8474 RM - 224.7619 RM | Request the lead time here |
1.772 in
45.0 mm
|
Natural
|
0.787 in
20.0 mm
|
Stainless Steel
|
Hex Driver Key
|
||
| 12.9856 RM - 14.3882 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Polyamide
|
8.0 mm Triangle Key
|
||
| 12.9856 RM - 14.3882 RM | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
5.0 mm Double Bit Key
|
||
| 12.9856 RM - 14.3882 RM | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Square Key
|
||
| 18.4683 RM - 20.4634 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Polyamide
|
Slotted Key
|
||
| 12.9856 RM - 14.3882 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Polyamide
|
5.0 mm Double Bit Key
|
||
| 202.8474 RM - 224.7619 RM | Request the lead time here |
1.772 in
45.0 mm
|
Natural
|
0.787 in
20.0 mm
|
Stainless Steel
|
Hex Driver Key
|
||
| 19.4174 RM - 21.5152 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Polyamide
|
Slotted Key
|
||
| 12.9856 RM - 14.3882 RM | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Square Key
|
||
| 202.8474 RM - 224.7619 RM | 45 In stock |
1.772 in
45.0 mm
|
Natural
|
0.787 in
20.0 mm
|
Stainless Steel
|
Hex Driver Key
|
||
| 202.8474 RM - 224.7619 RM | Request the lead time here |
1.772 in
45.0 mm
|
Natural
|
0.787 in
20.0 mm
|
Stainless Steel
|
Hex Driver Key
|
||
| 202.8474 RM - 224.7619 RM | 19 In stock |
1.772 in
45.0 mm
|
Natural
|
0.787 in
20.0 mm
|
Stainless Steel
|
Hex Driver Key
|
||
| 19.4174 RM - 21.5152 RM | Request the lead time here |
1.772 in
45.0 mm
|
Natural
|
|
Zinc Plated Steel
|
5.0 mm Double Bit Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue