Menu Search

Quarter Turn Locks - Secure

In stock

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Maximum Grip Finish Key Type Grip Range View
30.5199 RM - 33.8172 RM 103 In stock
14.5 mm
Chrome Plated
Keyed Alike
14.5 mm
30.5199 RM - 33.8172 RM 143 In stock
26.5 mm
Black Coated
Keyed Alike
26.5 mm
30.5199 RM - 33.8172 RM 646 In stock
24.5 mm
Black Coated
Keyed Alike
24.5 mm
35.2339 RM - 39.0396 RM 732 In stock
18.5 mm
Black Coated
Keyed Alike
18.5 mm
35.2339 RM - 39.0396 RM 10 In stock
18.5 mm
Chrome Plated
Keyed Alike
18.5 mm
53.1436 RM - 58.8848 RM 847 In stock
24.5 mm
Chrome Plated
Keyed Alike
24.5 mm
30.9618 RM - 34.3064 RM 13310 In stock
26.5 mm
Chrome Plated
Keyed Alike
26.5 mm
28.6124 RM - 31.7042 RM 10 In stock
14.5 mm
Black Coated
Keyed Alike
14.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Key Operated Handle; Keyed Alike; Black

3611138E

Price Range
33.8172 RM - 30.5199 RM

Stock Levels
103 In stock
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Material
    Die Cast Zinc Alloy
  • Standards
    RoHS
  • Cam Length
    45.0 mm
Key Latch - Keyed Alike ; Maximum Grip - 26.5 mm | 1.043 in; Natural

3611236E

Price Range
33.8172 RM - 30.5199 RM

Stock Levels
143 In stock
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    26.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 24.5 mm | 0.965 in; Natural

3611234E

Price Range
33.8172 RM - 30.5199 RM

Stock Levels
646 In stock
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    24.5 mm
Quarter Turn Latch Keyed Alike; Maximum Grip - 18.5 mm | 0.728 in; Zinc Alloy

3611230E

Price Range
39.0396 RM - 35.2339 RM

Stock Levels
732 In stock
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Material
    Zinc Alloy
  • Standards
    RoHS
  • Cam Length
    45.0 mm
Key Latch - Keyed Alike ; Maximum Grip - 18.5 mm | 0.728 in; Natural

3611130E

Price Range
39.0396 RM - 35.2339 RM

Stock Levels
10 In stock
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    18.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 24.5 mm | 0.965 in; Natural

3611134E

Price Range
58.8848 RM - 53.1436 RM

Stock Levels
847 In stock
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    24.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 26.5 mm | 1.043 in; Natural

3611136E

Price Range
34.3064 RM - 30.9618 RM

Stock Levels
13310 In stock
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    26.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 14.5 mm | 0.571 in; Natural

3611238E

Price Range
31.7042 RM - 28.6124 RM

Stock Levels
10 In stock
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    14.5 mm