Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| 29.7569 RM - 32.9724 RM | 10 In stock |
0.571 in
14.5 mm
|
|
|
0.571 in
14.5 mm
|
||
| 55.2693 RM - 61.2402 RM | 1008 In stock |
|
|
|
|
||
| 36.6433 RM - 40.6012 RM | 10 In stock |
|
|
|
|
||
| 32.2003 RM - 35.6787 RM | 19560 In stock |
|
|
|
|
||
| 31.7407 RM - 35.1699 RM | 143 In stock |
1.043 in
26.5 mm
|
|
|
1.043 in
26.5 mm
|
||
| 31.7407 RM - 35.1699 RM | 103 In stock |
|
|
|
|
||
| 36.6433 RM - 40.6012 RM | 732 In stock |
0.728 in
18.5 mm
|
|
|
0.728 in
18.5 mm
|
||
| 31.7407 RM - 35.1699 RM | Request the lead time here |
0.965 in
24.5 mm
|
|
|
0.965 in
24.5 mm