Menu Search

Cable Tie 4.8 mm 200.0 mm 49.0 mm PA66 Black

Item code:

20704902

1188300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + 0.3952 RM
Standard pack: 100

Order in multiple of 100

Total price

39.52 RM

100 x 0.3952 RM

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Cable Bundle Diameter 49.0 mm
Minimum Loop Tensile Strength 50 lb
Overall Length 200.0 mm
Colour Black
Full Material PA66
Material PA66

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us