Menu Search

Cable Tie 250.0 mm 60.0 mm PA66 Black

Item code:

20704995

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service at +60 3 6207 3333 or email sales@essentracomponents.my.
Standard pack: 100

Order in multiple of 100

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Cable Bundle Diameter 60.0 mm
Minimum Loop Tensile Strength 50 lb
Overall Length 250.0 mm
Colour Black
Full Material PA66
Material PA66

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us