| Quantity | Unit price |
|---|
| Colour | Red |
|---|---|
| Material | POM |
| Full Material | Polyoxymethylene |
| Washer Type | Semi Circle Washer |
| Outside Diameter | 6.0 mm |
| Outside Diameter | 0.236 in |
| Compatible Groove Height | 3.0 mm |
| Compatible Groove Height | 0.118 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue