Quantity | Unit price |
---|
Colour | Red |
---|---|
Material | POM |
Full Material | Polyoxymethylene |
Washer Type | Semi Circle Washer |
Outside Diameter | 11.0 mm |
Outside Diameter | 0.433 in |
Compatible Groove Height | 6.0 mm |
Compatible Groove Height | 0.236 in |
Compatible Groove Diameter Range | 0.209 in |
Compatible Groove Diameter Range | 5.3 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue