Round, unthreaded spacers are made from PA ( Polyamide), or Nylon, and can be found in a range of lengths and diameters. These offer physical spacing for your assemblies, as well as providing thermal and electrical insulation between components. Glass filled PA is also available for applications where higher maximum service temperatures are required, as well as improved strength and stiffness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
0.1518 RM - 0.1675 RM | 6372 In stock |
Natural
|
PA
|
|
|
|
||
0.164 RM - 0.1815 RM | 540 In stock |
Natural
|
PA
|
|
|
|
||
0.2166 RM - 0.2399 RM | 20903 In stock |
Natural
|
PA
|
|
|
|
||
0.8843 RM - 0.98 RM | 2071 In stock |
Natural
|
PA
|
|
|
|
||
0.8382 RM - 0.9287 RM | 101 In stock |
Natural
|
PA
|
|
|
|
||
0.7915 RM - 0.8767 RM | 1836 In stock |
Natural
|
PA
|
|
|
|
||
0.3356 RM - 0.3724 RM | 221239 In stock |
Natural
|
PA
|
|
|
|
||
0.0893 RM - 0.0981 RM | 6996 In stock |
Natural
|
PA
|
|
|
|
||
0.2259 RM - 0.2504 RM | 20748 In stock |
Natural
|
PA
|
|
|
|
||
1.8871 RM - 2.0914 RM | 40 In stock |
Natural
|
PA
|
|
|
|
||
0.1885 RM - 0.2095 RM | 7678 In stock |
Natural
|
PA
|
|
|
|
||
2.1276 RM - 2.3581 RM | 7010 In stock |
Natural
|
PA
|
|
|
|
||
0.3537 RM - 0.3917 RM | 38 In stock |
White
|
Nylon
|
|
|
|
||
0.1092 RM - 0.1214 RM | 22407 In stock |
Natural
|
PA
|
|
|
|
||
0.6053 RM - 0.6701 RM | 2040 In stock |
Natural
|
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
0.5014 RM - 0.5557 RM | 131 In stock |
Natural
|
PA
|
|
|
|
||
0.1418 RM - 0.1564 RM | 9172 In stock |
Natural
|
PA
|
|
|
|
||
R906-2 | 0.4051 RM - 0.4489 RM | 40 In stock |
White
|
Nylon
|
|
|
|
|
0.3864 RM - 0.4284 RM | 3040 In stock |
White
|
Nylon
|
|
|
|
||
0.8534 RM - 0.9456 RM | 766 In stock |
White
|
Nylon
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue