Menu Search

Round Unthreaded PA Spacers

In stock

Round, unthreaded spacers are made from PA ( Polyamide), or Nylon, and can be found in a range of lengths and diameters. These offer physical spacing for your assemblies, as well as providing thermal and electrical insulation between components. Glass filled PA is also available for applications where higher maximum service temperatures are required, as well as improved strength and stiffness.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
368 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.185 RM - 0.2049 RM 6030 In stock
Natural
PA
0.2025 RM - 0.2241 RM 164304 In stock
Natural
PA
995 In stock
Natural
Nylon
0.2586 RM - 0.2866 RM 25581 In stock
Natural
PA
1110680000VR 0.8405 RM - 0.931 RM 28935 In stock
Natural
PA
0.9042 RM - 1.001 RM 1019 In stock
Natural
PA
0.0531 RM - 0.059 RM 430 In stock
Natural
PA
0.3082 RM - 0.3409 RM 802 In stock
Natural
PA
0.1757 RM - 0.1944 RM 16138 In stock
Natural
PA
0.1337 RM - 0.1483 RM 72611 In stock
Natural
PA
0.2166 RM - 0.2399 RM 20903 In stock
Natural
PA
0.0683 RM - 0.0753 RM 12410 In stock
Natural
PA
0.8405 RM - 0.9304 RM 72809 In stock
Natural
PA
1.0075 RM - 1.1166 RM 2451 In stock
Natural
PA
0.0951 RM - 0.1045 RM 23067 In stock
Natural
PA
0.0636 RM - 0.07 RM 1173 In stock
Natural
PA
0.0619 RM - 0.0683 RM 284622 In stock
Natural
PA
0.1418 RM - 0.1576 RM 9212 In stock
Natural
PA
3.023 RM - 3.3493 RM 132440 In stock
Natural
PA
0.1471 RM - 0.1623 RM 22467 In stock
Natural
PA
  • of 19
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 20.0 mm | 0.787 in

1110620000VR

Price Range
0.2049 RM - 0.185 RM

Stock Levels
6030 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    500
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 15.0 mm | 0.591 in

1110690000VR

Price Range
0.2241 RM - 0.2025 RM

Stock Levels
164304 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    250
Spacer - 3.5 mm | 0.138 in ; 6.3 mm | 0.248 in ; 11.1 mm | 0.437 in

13SP053


Stock Levels
995 In stock
Attributes
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-2
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 30.0 mm | 1.181 in

1110640000VR

Price Range
0.2866 RM - 0.2586 RM

Stock Levels
25581 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    250
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 10.0 mm | 0.394 in

1110680000VR

Price Range
0.931 RM - 0.8405 RM

Stock Levels
28935 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    250
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 7.5 mm | 0.295 in

1110670000VR

Price Range
1.001 RM - 0.9042 RM

Stock Levels
1019 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    250
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 3.0 mm | 0.118 in

005371400002

Price Range
0.059 RM - 0.0531 RM

Stock Levels
430 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    500
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 30.0 mm | 1.181 in

005508000002

Price Range
0.3409 RM - 0.3082 RM

Stock Levels
802 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    250
Unthreaded Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 5.0 mm | 0.197 in

005706000002

Price Range
0.1944 RM - 0.1757 RM

Stock Levels
16138 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    100
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 30.0 mm | 1.181 in

005335000002

Price Range
0.1483 RM - 0.1337 RM

Stock Levels
72611 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    500
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 17.0 mm | 0.669 in

1114460000VR

Price Range
0.2399 RM - 0.2166 RM

Stock Levels
20903 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in

005372400002

Price Range
0.0753 RM - 0.0683 RM

Stock Levels
12410 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    500
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 10.0 mm | 0.394 in

005632000002

Price Range
0.9304 RM - 0.8405 RM

Stock Levels
72809 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    250
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 27.0 mm | 1.063 in

1117940000VR

Price Range
1.1166 RM - 1.0075 RM

Stock Levels
2451 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in

005391600002

Price Range
0.1045 RM - 0.0951 RM

Stock Levels
23067 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    500
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 6.0 mm | 0.236 in

005372000002

Price Range
0.07 RM - 0.0636 RM

Stock Levels
1173 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    500
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 3.0 mm | 0.118 in

005419000002

Price Range
0.0683 RM - 0.0619 RM

Stock Levels
284622 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    500
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 5.0 mm | 0.197 in

005626000002

Price Range
0.1576 RM - 0.1418 RM

Stock Levels
9212 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    250
Unthreaded Spacer - 8.2 mm | 0.323 in ; 18.0 mm | 0.709 in ; 10.0 mm | 0.394 in

005598000002

Price Range
3.3493 RM - 3.023 RM

Stock Levels
132440 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    100
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 14.0 mm | 0.551 in

1114210000VR

Price Range
0.1623 RM - 0.1471 RM

Stock Levels
22467 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000