Menu Search

Round Unthreaded PA Spacers

In stock

Round, unthreaded spacers are made from PA ( Polyamide), or Nylon, and can be found in a range of lengths and diameters. These offer physical spacing for your assemblies, as well as providing thermal and electrical insulation between components. Glass filled PA is also available for applications where higher maximum service temperatures are required, as well as improved strength and stiffness.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
368 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.2492 RM - 0.2755 RM 4324 In stock
Natural
PA
0.2166 RM - 0.2399 RM 20903 In stock
Natural
PA
0.8843 RM - 0.98 RM 2071 In stock
Natural
PA
0.8382 RM - 0.9287 RM 101 In stock
Natural
PA
0.7915 RM - 0.8767 RM 1836 In stock
Natural
PA
0.4261 RM - 0.4722 RM 49928 In stock
Natural
PA
0.8534 RM - 0.9456 RM 9982 In stock
Natural
PA
0.3922 RM - 0.4349 RM 407 In stock
Natural
PA
0.572 RM - 0.6345 RM 250 In stock
Natural
PA
0.1366 RM - 0.1518 RM 520 In stock
Natural
PA
1.3495 RM - 1.4954 RM 1918 In stock
Natural
PA
0.394 RM - 0.4366 RM 66832 In stock
Natural
PA
0.1885 RM - 0.2095 RM 7678 In stock
Natural
PA
2.1276 RM - 2.3581 RM 7010 In stock
Natural
PA
0.2247 RM - 0.2492 RM 11844 In stock
Natural
PA
0.2977 RM - 0.3292 RM 2450 In stock
Natural
PA
1.524 RM - 1.6886 RM 310 In stock
Natural
PA
0.1214 RM - 0.1337 RM 54327 In stock
Natural
PA
0.3864 RM - 0.4279 RM 4040 In stock
White
Nylon
1.524 RM - 1.6886 RM 14040 In stock
Natural
PA
  • of 19
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 20.0 mm | 0.787 in

005468000002

Price Range
0.2755 RM - 0.2492 RM

Stock Levels
4324 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    250
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 17.0 mm | 0.669 in

1114460000VR

Price Range
0.2399 RM - 0.2166 RM

Stock Levels
20903 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 17.0 mm | 0.669 in

1115090000VR

Price Range
0.98 RM - 0.8843 RM

Stock Levels
2071 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 14.0 mm | 0.551 in

1115070000VR

Price Range
0.9287 RM - 0.8382 RM

Stock Levels
101 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 9.0 mm | 0.354 in

1115220000VR

Price Range
0.8767 RM - 0.7915 RM

Stock Levels
1836 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 5.0 mm | 0.197 in

005456000002

Price Range
0.4722 RM - 0.4261 RM

Stock Levels
49928 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    500
Unthreaded Spacer - 16.5 mm | 0.65 in ; 25.0 mm | 0.984 in ; 15.0 mm | 0.591 in

005823600002

Price Range
0.9456 RM - 0.8534 RM

Stock Levels
9982 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    50
Unthreaded Spacer - 8.2 mm | 0.323 in ; 12.0 mm | 0.472 in ; 30.0 mm | 1.181 in

1111650000VR

Price Range
0.4349 RM - 0.3922 RM

Stock Levels
407 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    100
Unthreaded Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 25.0 mm | 0.984 in

005721000002

Price Range
0.6345 RM - 0.572 RM

Stock Levels
250 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    100
Unthreaded Spacer - 3.1 mm | 0.122 in ; 8.0 mm | 0.315 in ; 3.0 mm | 0.118 in

005348000002

Price Range
0.1518 RM - 0.1366 RM

Stock Levels
520 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    500
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 30.0 mm | 1.181 in

1117970000VR

Price Range
1.4954 RM - 1.3495 RM

Stock Levels
1918 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 20.0 mm | 0.787 in

005638000002

Price Range
0.4366 RM - 0.394 RM

Stock Levels
66832 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    100
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 7.5 mm | 0.295 in

005629000002

Price Range
0.2095 RM - 0.1885 RM

Stock Levels
7678 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    250
Unthreaded Spacer - 10.6 mm | 0.417 in ; 22.0 mm | 0.866 in ; 30.0 mm | 1.181 in

005678000002

Price Range
2.3581 RM - 2.1276 RM

Stock Levels
7010 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    50
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 19.0 mm | 0.748 in

1114620000VR

Price Range
0.2492 RM - 0.2247 RM

Stock Levels
11844 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 10.0 mm | 0.394 in ; 12.0 mm | 0.472 in ; 6.0 mm | 0.236 in

1116100000VR

Price Range
0.3292 RM - 0.2977 RM

Stock Levels
2450 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 12.0 mm | 0.472 in ; 30.0 mm | 1.181 in ; 7.0 mm | 0.276 in

1115870000VR

Price Range
1.6886 RM - 1.524 RM

Stock Levels
310 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000
Unthreaded Spacer - 4.0 mm | 0.157 in ; 8.0 mm | 0.315 in ; 8.0 mm | 0.315 in

1116000000VR

Price Range
0.1337 RM - 0.1214 RM

Stock Levels
54327 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    100
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 4.8 mm | 0.189 in

R905-3

Price Range
0.4279 RM - 0.3864 RM

Stock Levels
4040 In stock
Attributes
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-2
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 28.0 mm | 1.102 in

1118510000VR

Price Range
1.6886 RM - 1.524 RM

Stock Levels
14040 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 6/6
  • Colour
    Natural
  • Spacer Shape
    Round
  • Package Quantity
    1000