Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
|||
| 0.1596 RM - 0.1778 RM | 953890 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 13SP033 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 0.4352 RM - 0.4826 RM | 1030 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.236 in
6.0 mm
|
||
| 0.3327 RM - 0.3685 RM | 330 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| 0.7934 RM - 0.879 RM | 151441 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| 0.5354 RM - 0.5931 RM | 55 In stock |
White
|
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| 0.4389 RM - 0.4862 RM | 1060 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
||
| 0.5585 RM - 0.6192 RM | 60 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
||
| 0.4862 RM - 0.539 RM | 1060 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| 0.4984 RM - 0.5524 RM | 70 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.252 in
6.4 mm
|
||
| 0.1323 RM - 0.147 RM | 713208 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0.1506 RM - 0.1669 RM | 7510 In stock |
Natural
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0.4419 RM - 0.4898 RM | 22625 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| 0.7254 RM - 0.8031 RM | 1010 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
||
| 0.4984 RM - 0.5524 RM | Request the lead time here |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
||
| 0.8869 RM - 0.9828 RM | 70 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
||
| R904-1 | 0.4729 RM - 0.5232 RM | 40 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
|
| 0.4534 RM - 0.502 RM | 119 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.189 in
4.8 mm
|
||
| 0.7661 RM - 0.8486 RM | 40 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue