Menu Search

Round Unthreaded PVC Spacers

In stock

Round, unthreaded spacers made from PVC (Polyvinyl Chloride) for use in applications where good electrical insulation and chemical resistance is required. This range comes in light grey and in a range of sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.185 RM - 0.2049 RM 27405 In stock
Grey
CPVC
0.171 RM - 0.188 RM 36016 In stock
Grey
CPVC
0.1728 RM - 0.1915 RM 661 In stock
Grey
CPVC
0.4325 RM - 0.4792 RM 3047 In stock
Grey
CPVC
0.143 RM - 0.1588 RM 7304 In stock
Grey
CPVC
0.488 RM - 0.5405 RM 5778 In stock
Grey
CPVC
1.447 RM - 1.6034 RM 365 In stock
Grey
CPVC
0.6392 RM - 0.7074 RM 534 In stock
Grey
CPVC
0.2025 RM - 0.2247 RM 40 In stock
Grey
CPVC
0.2253 RM - 0.2492 RM 3738 In stock
Grey
CPVC
0.6689 RM - 0.7419 RM 25086 In stock
Grey
CPVC
0.5154 RM - 0.5709 RM 3179 In stock
Grey
CPVC
0.3695 RM - 0.4092 RM 4558 In stock
Grey
CPVC
0.2399 RM - 0.2656 RM 7852 In stock
Grey
CPVC
1.0618 RM - 1.1762 RM 21537 In stock
Grey
CPVC
SS4-8 0.5137 RM - 0.5703 RM 6080 In stock
Grey
CPVC
0.4664 RM - 0.516 RM 12455 In stock
Grey
CPVC
0.9584 RM - 1.0618 RM 776 In stock
Grey
CPVC
0.471 RM - 0.5218 RM 51 In stock
Grey
CPVC
1.2409 RM - 1.3758 RM 3044 In stock
Grey
CPVC
  • of 3
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 6.4 mm | 0.252 in

SS4-2

Price Range
0.2049 RM - 0.185 RM

Stock Levels
27405 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in

SS4-4

Price Range
0.188 RM - 0.171 RM

Stock Levels
36016 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 15.9 mm | 0.626 in

SS6-5

Price Range
0.1915 RM - 0.1728 RM

Stock Levels
661 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 9.5 mm | 0.374 in

SS10-3

Price Range
0.4792 RM - 0.4325 RM

Stock Levels
3047 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 9.5 mm | 0.374 in

SS6-3

Price Range
0.1588 RM - 0.143 RM

Stock Levels
7304 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 6.4 mm | 0.252 in

SS8-2L

Price Range
0.5405 RM - 0.488 RM

Stock Levels
5778 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 31.8 mm | 1.252 in

SS8-10L

Price Range
1.6034 RM - 1.447 RM

Stock Levels
365 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 38.1 mm | 1.5 in

SS10-12

Price Range
0.7074 RM - 0.6392 RM

Stock Levels
534 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS4-6

Price Range
0.2247 RM - 0.2025 RM

Stock Levels
40 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS6-8

Price Range
0.2492 RM - 0.2253 RM

Stock Levels
3738 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS6-6

Price Range
0.7419 RM - 0.6689 RM

Stock Levels
25086 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 25.4 mm | 1 in

SS8-8L

Price Range
0.5709 RM - 0.5154 RM

Stock Levels
3179 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 9.5 mm | 0.374 in

SS8-3L

Price Range
0.4092 RM - 0.3695 RM

Stock Levels
4558 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 31.8 mm | 1.252 in

SS8-10

Price Range
0.2656 RM - 0.2399 RM

Stock Levels
7852 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 38.1 mm | 1.5 in

SS1/4-12

Price Range
1.1762 RM - 1.0618 RM

Stock Levels
21537 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS4-8

Price Range
0.5703 RM - 0.5137 RM

Stock Levels
6080 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 12.7 mm | 0.5 in

SS8-4L

Price Range
0.516 RM - 0.4664 RM

Stock Levels
12455 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 19.1 mm | 0.752 in

SS3/8-6

Price Range
1.0618 RM - 0.9584 RM

Stock Levels
776 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 38.1 mm | 1.5 in

SS8-12

Price Range
0.5218 RM - 0.471 RM

Stock Levels
51 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 25.4 mm | 1 in

SS10-8

Price Range
1.3758 RM - 1.2409 RM

Stock Levels
3044 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0