Menu Search

Round Unthreaded PVC Spacers

In stock

Round, unthreaded spacers made from PVC (Polyvinyl Chloride) for use in applications where good electrical insulation and chemical resistance is required. This range comes in light grey and in a range of sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.715 RM - 0.7921 RM 1993 In stock
Grey
CPVC
1.5637 RM - 1.7318 RM 527 In stock
Grey
CPVC
0.593 RM - 0.6561 RM 6831 In stock
Grey
CPVC
Unthreaded Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 31.8 mm | 1.252 in

SS3/8-10

Price Range
0.7921 RM - 0.715 RM

Stock Levels
1993 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Unthreaded Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 38.1 mm | 1.5 in

SS3/8-12

Price Range
1.7318 RM - 1.5637 RM

Stock Levels
527 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Unthreaded Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 9.5 mm | 0.374 in

SS3/8-3

Price Range
0.6561 RM - 0.593 RM

Stock Levels
6831 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0