Menu Search

Round Unthreaded PVC Spacers

In stock

Round, unthreaded spacers made from PVC (Polyvinyl Chloride) for use in applications where good electrical insulation and chemical resistance is required. This range comes in light grey and in a range of sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.7057 RM - 0.7822 RM 25849 In stock
Grey
CPVC
1.7307 RM - 1.9169 RM 66 In stock
Grey
CPVC
0.4664 RM - 0.516 RM 12455 In stock
Grey
CPVC
0.7004 RM - 0.7763 RM 11056 In stock
Grey
CPVC
0.1576 RM - 0.1734 RM 855 In stock
Grey
CPVC
1.6215 RM - 1.7966 RM 568 In stock
Grey
CPVC
0.38 RM - 0.422 RM 47472 In stock
Grey
CPVC
0.6934 RM - 0.7687 RM 132 In stock
Grey
CPVC
0.2025 RM - 0.2247 RM 40 In stock
Grey
CPVC
0.2253 RM - 0.2492 RM 3738 In stock
Grey
CPVC
0.6689 RM - 0.7419 RM 25086 In stock
Grey
CPVC
0.5154 RM - 0.5709 RM 3179 In stock
Grey
CPVC
0.3695 RM - 0.4092 RM 4558 In stock
Grey
CPVC
0.2399 RM - 0.2656 RM 7852 In stock
Grey
CPVC
1.0618 RM - 1.1762 RM 21537 In stock
Grey
CPVC
0.5767 RM - 0.6397 RM 3191 In stock
Grey
CPVC
0.1272 RM - 0.1413 RM 22347 In stock
Grey
CPVC
0.617 RM - 0.6847 RM 4602 In stock
Grey
CPVC
SS4-8 0.5137 RM - 0.5703 RM 6080 In stock
Grey
CPVC
0.9987 RM - 1.1061 RM 10 In stock
Grey
CPVC
  • of 3
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS8-8

Price Range
0.7822 RM - 0.7057 RM

Stock Levels
25849 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 31.8 mm | 1.252 in

SS10-10

Price Range
1.9169 RM - 1.7307 RM

Stock Levels
66 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 12.7 mm | 0.5 in

SS8-4L

Price Range
0.516 RM - 0.4664 RM

Stock Levels
12455 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 6.4 mm | 0.252 in

SS1/4-2

Price Range
0.7763 RM - 0.7004 RM

Stock Levels
11056 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 15.9 mm | 0.626 in

SS8-5

Price Range
0.1734 RM - 0.1576 RM

Stock Levels
855 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 38.1 mm | 1.5 in

SS8-12L

Price Range
1.7966 RM - 1.6215 RM

Stock Levels
568 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 15.9 mm | 0.626 in

SS10-5

Price Range
0.422 RM - 0.38 RM

Stock Levels
47472 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 12.7 mm | 0.5 in

SS3/8-4

Price Range
0.7687 RM - 0.6934 RM

Stock Levels
132 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS4-6

Price Range
0.2247 RM - 0.2025 RM

Stock Levels
40 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS6-8

Price Range
0.2492 RM - 0.2253 RM

Stock Levels
3738 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS6-6

Price Range
0.7419 RM - 0.6689 RM

Stock Levels
25086 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 25.4 mm | 1 in

SS8-8L

Price Range
0.5709 RM - 0.5154 RM

Stock Levels
3179 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 9.5 mm | 0.374 in

SS8-3L

Price Range
0.4092 RM - 0.3695 RM

Stock Levels
4558 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 31.8 mm | 1.252 in

SS8-10

Price Range
0.2656 RM - 0.2399 RM

Stock Levels
7852 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 38.1 mm | 1.5 in

SS1/4-12

Price Range
1.1762 RM - 1.0618 RM

Stock Levels
21537 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS8-6

Price Range
0.6397 RM - 0.5767 RM

Stock Levels
3191 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 6.4 mm | 0.252 in

SS6-2

Price Range
0.1413 RM - 0.1272 RM

Stock Levels
22347 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 15.9 mm | 0.626 in

SS8-5L

Price Range
0.6847 RM - 0.617 RM

Stock Levels
4602 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS4-8

Price Range
0.5703 RM - 0.5137 RM

Stock Levels
6080 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 19.1 mm | 0.752 in

SS10-6

Price Range
1.1061 RM - 0.9987 RM

Stock Levels
10 In stock
Attributes
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-0