Menu Search

Round Vinyl End Caps

In stock

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
144 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
2.5373 RM - 2.8117 RM 984 In stock
Black
2.2017 RM - 2.4399 RM 438 In stock
Black
4.7391 RM - 5.251 RM 42068 In stock
Black
1.656 RM - 1.8352 RM 2579 In stock
Black
2.8601 RM - 3.1689 RM 21294 In stock
Black
0.8779 RM - 0.973 RM 2183 In stock
Black
FCWA-0413-025 1.6449 RM - 1.8223 RM 824 In stock
Black
3.6084 RM - 3.9983 RM 1232 In stock
Black
3.5145 RM - 3.8944 RM 6298 In stock
Black
3.6866 RM - 4.0847 RM 240 In stock
Black
1.245 RM - 1.3793 RM 810 In stock
Black
0.2078 RM - 0.23 RM 4534 In stock
Black
FCWA-0036-013 0.3035 RM - 0.3362 RM 29759 In stock
Black
0.1739 RM - 0.1926 RM 2441 In stock
Black
0.2072 RM - 0.2294 RM 60414 In stock
Black
FCWA-0064-019 0.3292 RM - 0.3648 RM 9508 In stock
Black
0.3088 RM - 0.342 RM 7 In stock
Black
0.2469 RM - 0.2738 RM 9800 In stock
Black
0.7921 RM - 0.8779 RM 1064 In stock
Black
FCWA-0206-013 0.631 RM - 0.6993 RM 7230 In stock
Black
  • of 8
Flexible Cap - Black Inside Diameter 47.6 mm | 1.874 in ; Inside Height 38.0 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0476-038

Price Range
2.8117 RM - 2.5373 RM

Stock Levels
984 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    1-1/2,M48
Flexible Cap - Black Inside Diameter 44.5 mm | 1.752 in ; Inside Height 50.0 mm | 1.969 in ; -20 - NaN | -4 - NaN

FCWA-0445-050

Price Range
2.4399 RM - 2.2017 RM

Stock Levels
438 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    1-3/8,M45
Flexible Cap - Black Inside Diameter 69.8 mm | 2.748 in ; Inside Height 50.0 mm | 1.969 in ; -20 - NaN | -4 - NaN

FCWA-0698-050

Price Range
5.251 RM - 4.7391 RM

Stock Levels
42068 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    Non Threaded
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 44.5 mm | 1.752 in ; Inside Height 25.0 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0445-025

Price Range
1.8352 RM - 1.656 RM

Stock Levels
2579 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    1-3/8,M45
Flexible Cap - Black Inside Diameter 50.8 mm | 2 in ; Inside Height 50.0 mm | 1.969 in ; -20 - NaN | -4 - NaN

FCWA-0508-050

Price Range
3.1689 RM - 2.8601 RM

Stock Levels
21294 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    2
Flexible Cap - Black Inside Diameter 26.3 mm | 1.035 in ; Inside Height 13.0 mm | 0.512 in ; -20 - NaN | -4 - NaN

FCWA-0263-013

Price Range
0.973 RM - 0.8779 RM

Stock Levels
2183 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    3/4,M27
Flexible Cap - Black Inside Diameter 41.3 mm | 1.626 in ; Inside Height 25.0 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0413-025

Price Range
1.8223 RM - 1.6449 RM

Stock Levels
824 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    1-1/4,M42
Flexible Cap - Black Inside Diameter 57.2 mm | 2.252 in ; Inside Height 50.0 mm | 1.969 in ; -20 - NaN | -4 - NaN

FCWA-0572-050

Price Range
3.9983 RM - 3.6084 RM

Stock Levels
1232 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    2-1/4,M58
Flexible Cap - Black Inside Diameter 53.9 mm | 2.122 in ; Inside Height 50.0 mm | 1.969 in ; -20 - NaN | -4 - NaN

FCWA-0539-050

Price Range
3.8944 RM - 3.5145 RM

Stock Levels
6298 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Sizes (All)
    1-3/4
Flexible Cap - Black Inside Diameter 60.3 mm | 2.374 in ; Inside Height 50.0 mm | 1.969 in ; -20 - NaN | -4 - NaN

FCWA-0603-050

Price Range
4.0847 RM - 3.6866 RM

Stock Levels
240 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Sizes (All)
    2-3/8
Flexible Cap - Black Inside Diameter 30.2 mm | 1.189 in ; Inside Height 25.0 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0302-025

Price Range
1.3793 RM - 1.245 RM

Stock Levels
810 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Sizes (All)
    7/8
Flexible Cap - Black Inside Diameter 4.4 mm | 0.173 in ; Inside Height 13.0 mm | 0.512 in ; -20 - NaN | -4 - NaN

FCWA-0044-013

Price Range
0.23 RM - 0.2078 RM

Stock Levels
4534 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 3.6 mm | 0.142 in ; Inside Height 13.0 mm | 0.512 in ; -20 - NaN | -4 - NaN

FCWA-0036-013

Price Range
0.3362 RM - 0.3035 RM

Stock Levels
29759 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    Metric Threads
Flexible Cap - Black Inside Diameter 5.2 mm | 0.205 in ; Inside Height 25.0 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0052-025

Price Range
0.1926 RM - 0.1739 RM

Stock Levels
2441 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    Non Threaded
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 4.4 mm | 0.173 in ; Inside Height 25.0 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0044-025

Price Range
0.2294 RM - 0.2072 RM

Stock Levels
60414 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 6.4 mm | 0.252 in ; Inside Height 19.0 mm | 0.748 in ; -20 - NaN | -4 - NaN

FCWA-0064-019

Price Range
0.3648 RM - 0.3292 RM

Stock Levels
9508 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    Non Threaded
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 6.4 mm | 0.252 in ; Inside Height 13.0 mm | 0.512 in ; -20 - NaN | -4 - NaN

FCWA-0064-013

Price Range
0.342 RM - 0.3088 RM

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    Non Threaded
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 7.9 mm | 0.311 in ; Inside Height 13.0 mm | 0.512 in ; -20 - NaN | -4 - NaN

FCWA-0079-013

Price Range
0.2738 RM - 0.2469 RM

Stock Levels
9800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    UNF Threads, Metric Threads
Flexible Cap - Black Inside Diameter 22.2 mm | 0.874 in ; Inside Height 25.0 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0222-025

Price Range
0.8779 RM - 0.7921 RM

Stock Levels
1064 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    BSP Threads, UNF Threads
  • Compatible Thread Sizes (All)
    5/8,7/8
Flexible Cap - Black Inside Diameter 20.6 mm | 0.811 in ; Inside Height 13.0 mm | 0.512 in ; -20 - NaN | -4 - NaN

FCWA-0206-013

Price Range
0.6993 RM - 0.631 RM

Stock Levels
7230 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Sizes (All)
    1/2